Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
0ik3gn-rohs-img
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

2IK6GN-SW2 / 2GN3SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 0.88 lb-in [60 Hz]  1.06 lb-in [50 Hz]   - 500 [200 VAC, 50 Hz] 600 [60 Hz] $182.00
2IK6GN-SW2 / 2GN3.6SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 1.06 lb-in [60 Hz]  1.23 lb-in [50 Hz]   - 416 [200 VAC, 50 Hz] 500 [60 Hz] $182.00
2IK6GN-SW2 / 2GN5SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 1.5 lb-in [60 Hz]  1.77 lb-in [50 Hz]   - 300 [200 VAC, 50 Hz] 360 [60 Hz] $182.00
2IK6GN-SW2 / 2GN6SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 1.77 lb-in [60 Hz]  2.1 lb-in [50 Hz]   - 250 [200 VAC, 50 Hz] 300 [60 Hz] $182.00
2IK6GN-SW2 / 2GN7.5SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 2.2 lb-in [60 Hz]  2.6 lb-in [50 Hz]   - 200 [200 VAC, 50 Hz] 240 [60 Hz] $182.00
2IK6GN-SW2 / 2GN9SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 2.6 lb-in [60 Hz]  3.1 lb-in [50 Hz]   - 166 [200 VAC, 50 Hz] 200 [60 Hz] $182.00
2IK6GN-SW2 / 2GN12.5SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 3.7 lb-in [60 Hz]  4.4 lb-in [50 Hz]   - 120 [200 VAC, 50 Hz] 144 [60 Hz] $182.00
2IK6GN-SW2 / 2GN15SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 4.4 lb-in [60 Hz]  5.3 lb-in [50 Hz]   - 100 [200 VAC, 50 Hz] 120 [60 Hz] $182.00
2IK6GN-SW2 / 2GN18SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 5.3 lb-in [60 Hz]  6.2 lb-in [50 Hz]   - 83 [200 VAC, 50 Hz] 100 [60 Hz] $182.00
2IK6GN-SW2 / 2GN25SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 6.6 lb-in [60 Hz]  7.8 lb-in [50 Hz]   - 60 [200 VAC, 50 Hz] 72 [60 Hz] $191.00
2IK6GN-SW2 / 2GN30SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 7.9 lb-in [60 Hz]  9.7 lb-in [50 Hz]   - 50 [200 VAC, 50 Hz] 60 [60 Hz] $191.00
2IK6GN-SW2 / 2GN36SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 11.5 lb-in [50 Hz]  9.7 lb-in [60 Hz]   - 41 [200 VAC, 50 Hz] 50 [60 Hz] $191.00
2IK6GN-SW2 / 2GN50SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 12.3 lb-in [60 Hz]  14.1 lb-in [50 Hz]   - 30 [200 VAC, 50 Hz] 36 [60 Hz] $201.00
2IK6GN-SW2 / 2GN60SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 14.1 lb-in [60 Hz]  16.8 lb-in [50 Hz]   - 25 [200 VAC, 50 Hz] 30 [60 Hz] $201.00
2IK6GN-SW2 / 2GN75SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 17.7 lb-in [60 Hz]  21 lb-in [50 Hz]   - 20 [200 VAC, 50 Hz] 24 [60 Hz] $201.00
2IK6GN-SW2 / 2GN90SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 21 lb-in [60 Hz]  25 lb-in [50 Hz]   - 16 [200 VAC, 50 Hz] 20 [60 Hz] $201.00
2IK6GN-SW2 / 2GN100SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 23 lb-in [60 Hz]  26 lb-in [50 Hz]   - 15 [200 VAC, 50 Hz] 18 [60 Hz] $201.00
2IK6GN-SW2 / 2GN120SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 26 lb-in   - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] $201.00
2IK6GN-SW2 / 2GN150SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 26 lb-in   - 10 [200 VAC, 50 Hz] 12 [60 Hz] $201.00
2IK6GN-SW2 / 2GN180SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 5/16 in. - Lead Wire - Not Equipped - 26 lb-in   - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] $201.00
2IK6GN-SW2M / 2GN3SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 0.88 lb-in [60 Hz]  1.06 lb-in [50 Hz]   - 500 [200 VAC, 50 Hz] 600 [60 Hz] $306.00
2IK6GN-SW2M / 2GN3.6SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 1.06 lb-in [60 Hz]  1.23 lb-in [50 Hz]   - 416 [200 VAC, 50 Hz] 500 [60 Hz] $306.00
2IK6GN-SW2M / 2GN5SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 1.5 lb-in [60 Hz]  1.77 lb-in [50 Hz]   - 300 [200 VAC, 50 Hz] 360 [60 Hz] $306.00
2IK6GN-SW2M / 2GN6SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 1.77 lb-in [60 Hz]  2.1 lb-in [50 Hz]   - 250 [200 VAC, 50 Hz] 300 [60 Hz] $306.00
2IK6GN-SW2M / 2GN7.5SA - 2.36 in - 6 W (1/125 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 5/16 in. - Lead Wire - Equipped - 2.2 lb-in [60 Hz]  2.6 lb-in [50 Hz]   - 200 [200 VAC, 50 Hz] 240 [60 Hz] $306.00
Unit of Measure
 1 2 3 4 5 »