Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK40GN-SW2M / 5GN9SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 16.8 lb-in [60 Hz] 19.4 lb-in [50 Hz] | - 166[200 VAC, 50 Hz] 200 [60 Hz] | $454.00 |
5IK40GN-SW2M / 5GN12.5SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 23 lb-in [60 Hz] 26 lb-in [50 Hz] | - 120[200 VAC, 50 Hz] 144 [60 Hz] | $454.00 |
5IK40GN-SW2M / 5GN15SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 28 lb-in [60 Hz] 31 lb-in [50 Hz] | - 100[200 VAC, 50 Hz] 120 [60 Hz] | $454.00 |
5IK40GN-SW2M / 5GN18SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 33 lb-in [60 Hz] 38 lb-in [50 Hz] | - 83[200 VAC, 50 Hz] 100 [60 Hz] | $454.00 |
5IK40GN-SW2M / 5GN25SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 41 lb-in [60 Hz] 48 lb-in [50 Hz] | - 60[200 VAC, 50 Hz] 72 [60 Hz] | $466.00 |
5IK40GN-SW2M / 5GN30SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 50 lb-in [60 Hz] 58 lb-in [50 Hz] | - 50[200 VAC, 50 Hz] 60 [60 Hz] | $466.00 |
5IK40GN-SW2M / 5GN36SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 60 lb-in [60 Hz] 69 lb-in [50 Hz] | - 41[200 VAC, 50 Hz] 50 [60 Hz] | $466.00 |
5IK40GN-SW2M / 5GN50SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 76 lb-in [60 Hz] 87 lb-in [50 Hz] | - 30[200 VAC, 50 Hz] 36 [60 Hz] | $479.00 |
5IK40GN-SW2M / 5GN60SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 25[200 VAC, 50 Hz] 30 [60 Hz] | $479.00 |
5IK40GN-SW2M / 5GN75SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 20[200 VAC, 50 Hz] 24 [60 Hz] | $479.00 |
5IK40GN-SW2M / 5GN90SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 16[200 VAC, 50 Hz] 20 [60 Hz] | $479.00 |
5IK40GN-SW2M / 5GN100SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 15[200 VAC, 50 Hz] 18 [60 Hz] | $479.00 |
5IK40GN-SW2M / 5GN120SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 12.5[200 VAC, 50 Hz] 15 [60 Hz] | $479.00 |
5IK40GN-SW2M / 5GN150SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 10[200 VAC, 50 Hz] 12 [60 Hz] | $479.00 |
5IK40GN-SW2M / 5GN180SA | - 3.54 in | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 1/2 in. | - Lead Wire | - Equipped | - 88 lb-in | - 8.3[200 VAC, 50 Hz] 10 [60 Hz] | $479.00 |