Output Shaft |
Output Shaft Diameter |
Type |
Electromagnetic Brake |
Rated Torque |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK25GN-SH / 4GN9SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] | - 166 [200 VAC, 50 Hz] 200 [60 Hz] | $235.00 |
4IK25GN-SH / 4GN12.5SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] | - 120 [200 VAC, 50 Hz] 144 [60 Hz] | $235.00 |
4IK25GN-SH / 4GN15SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] | - 100 [200 VAC, 50 Hz] 120 [60 Hz] | $235.00 |
4IK25GN-SH / 4GN18SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 20 lb-in [60 Hz] 24 lb-in [50 Hz] | - 83 [200 VAC, 50 Hz] 100 [60 Hz] | $235.00 |
4IK25GN-SH / 4GN25SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 25 lb-in [60 Hz] 30 lb-in [50 Hz] | - 60 [200 VAC, 50 Hz] 72 [60 Hz] | $244.00 |
4IK25GN-SH / 4GN30SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 30 lb-in [60 Hz] 37 lb-in [50 Hz] | - 50 [200 VAC, 50 Hz] 60 [60 Hz] | $244.00 |
4IK25GN-SH / 4GN36SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 37 lb-in [60 Hz] 44 lb-in [50 Hz] | - 41 [200 VAC, 50 Hz] 50 [60 Hz] | $244.00 |
4IK25GN-SH / 4GN50SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 46 lb-in [60 Hz] 55 lb-in [50 Hz] | - 30 [200 VAC, 50 Hz] 36 [60 Hz] | $254.00 |
4IK25GN-SH / 4GN60SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 55 lb-in [60 Hz] 66 lb-in [50 Hz] | - 25 [200 VAC, 50 Hz] 30 [60 Hz] | $254.00 |
4IK25GN-SH / 4GN75SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 69 lb-in [60 Hz] 70 lb-in [50 Hz] | - 20 [200 VAC, 50 Hz] 24 [60 Hz] | $254.00 |
4IK25GN-SH / 4GN90SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 70 lb-in | - 16 [200 VAC, 50 Hz] 20 [60 Hz] | $254.00 |
4IK25GN-SH / 4GN100SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 70 lb-in | - 15 [200 VAC, 50 Hz] 18 [60 Hz] | $254.00 |
4IK25GN-SH / 4GN120SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 70 lb-in | - 12.5 [200 VAC, 50 Hz] 15 [60 Hz] | $254.00 |
4IK25GN-SH / 4GN150SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 70 lb-in | - 10 [200 VAC, 50 Hz] 12 [60 Hz] | $254.00 |
4IK25GN-SH / 4GN180SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - Imperial | - 3/8 in. | - Conduit Box | - Not Equipped | - 70 lb-in | - 8.3 [200 VAC, 50 Hz] 10 [60 Hz] | $254.00 |
4IK25GN-SW2M / 4GN3SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 3.4 lb-in [60 Hz] 4 lb-in [50 Hz] | - 500[200 VAC, 50 Hz] 600 [60 Hz] | $368.00 |
4IK25GN-SW2M / 4GN3.6SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 4.1 lb-in [60 Hz] 4.8 lb-in [50 Hz] | - 416[200 VAC, 50 Hz] 500 [60 Hz] | $368.00 |
4IK25GN-SW2M / 4GN5SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 5.7 lb-in [60 Hz] 6.8 lb-in [50 Hz] | - 300[200 VAC, 50 Hz] 360 [60 Hz] | $368.00 |
4IK25GN-SW2M / 4GN6SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 6.9 lb-in [60 Hz] 8.1 lb-in [50 Hz] | - 250[200 VAC, 50 Hz] 300 [60 Hz] | $368.00 |
4IK25GN-SW2M / 4GN7.5SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 10.6 lb-in [50 Hz] 8.5 lb-in [60 Hz] | - 200[200 VAC, 50 Hz] 240 [60 Hz] | $368.00 |
4IK25GN-SW2M / 4GN9SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] | - 166[200 VAC, 50 Hz] 200 [60 Hz] | $368.00 |
4IK25GN-SW2M / 4GN12.5SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 14.1 lb-in [60 Hz] 16.8 lb-in [50 Hz] | - 120[200 VAC, 50 Hz] 144 [60 Hz] | $368.00 |
4IK25GN-SW2M / 4GN15SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] | - 100[200 VAC, 50 Hz] 120 [60 Hz] | $368.00 |
4IK25GN-SW2M / 4GN18SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 20 lb-in [60 Hz] 24 lb-in [50 Hz] | - 83[200 VAC, 50 Hz] 100 [60 Hz] | $368.00 |
4IK25GN-SW2M / 4GN25SA | - 3.15 in | - 25 W (1/30 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - Imperial | - 3/8 in. | - Lead Wire | - Equipped | - 25 lb-in [60 Hz] 30 lb-in [50 Hz] | - 60[200 VAC, 50 Hz] 72 [60 Hz] | $377.00 |