Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
0ik3gn-rohs-img
The World K Series AC motors & gear motors offer a wide selection with reliable performance, global agency approvals and conform to the RoHS Directive. These AC motors are available as a round shaft motor only or with a parallel shaft gearhead.
Unit of Measure
« 6 7 8 9 10 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft

Output Shaft Diameter

Type

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

4IK25GN-SW2M / 4GN30SA - 3.15 in - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 30 lb-in [60 Hz]  37 lb-in [50 Hz]   - 50[200 VAC, 50 Hz] 60 [60 Hz] $377.00
4IK25GN-SW2M / 4GN36SA - 3.15 in - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 37 lb-in [60 Hz]  44 lb-in [50 Hz]   - 41[200 VAC, 50 Hz] 50 [60 Hz] $377.00
4IK25GN-SW2M / 4GN50SA - 3.15 in - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 46 lb-in [60 Hz]  55 lb-in [50 Hz]   - 30[200 VAC, 50 Hz] 36 [60 Hz] $387.00
4IK25GN-SW2M / 4GN60SA - 3.15 in - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 55 lb-in [60 Hz]  66 lb-in [50 Hz]   - 25[200 VAC, 50 Hz] 30 [60 Hz] $387.00
4IK25GN-SW2M / 4GN75SA - 3.15 in - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 69 lb-in [60 Hz]  70 lb-in [50 Hz]   - 20[200 VAC, 50 Hz] 24 [60 Hz] $387.00
4IK25GN-SW2M / 4GN90SA - 3.15 in - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in   - 16[200 VAC, 50 Hz] 20 [60 Hz] $387.00
4IK25GN-SW2M / 4GN100SA - 3.15 in - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 100 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in   - 15[200 VAC, 50 Hz] 18 [60 Hz] $387.00
4IK25GN-SW2M / 4GN120SA - 3.15 in - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in   - 12.5[200 VAC, 50 Hz] 15 [60 Hz] $387.00
4IK25GN-SW2M / 4GN150SA - 3.15 in - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 150 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in   - 10[200 VAC, 50 Hz] 12 [60 Hz] $387.00
4IK25GN-SW2M / 4GN180SA - 3.15 in - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - Imperial - 3/8 in. - Lead Wire - Equipped - 70 lb-in   - 8.3[200 VAC, 50 Hz] 10 [60 Hz] $387.00
5IK40GN-SW2 / 5GN3SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 5.5 lb-in [60 Hz]  6.4 lb-in [50 Hz]   - 500 [200 VAC, 50 Hz] 600 [60 Hz] $252.00
5IK40GN-SW2 / 5GN3.6SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3.6 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 6.7 lb-in [60 Hz]  7.6 lb-in [50 Hz]   - 416 [200 VAC, 50 Hz] 500 [60 Hz] $252.00
5IK40GN-SW2 / 5GN5SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 10.6 lb-in [50 Hz]  9.7 lb-in [60 Hz]   - 300 [200 VAC, 50 Hz] 360 [60 Hz] $252.00
5IK40GN-SW2 / 5GN6SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 11.5 lb-in [60 Hz]  13.2 lb-in [50 Hz]   - 250 [200 VAC, 50 Hz] 300 [60 Hz] $252.00
5IK40GN-SW2 / 5GN7.5SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 14.1 lb-in [60 Hz]  15.9 lb-in [50 Hz]   - 200 [200 VAC, 50 Hz] 240 [60 Hz] $252.00
5IK40GN-SW2 / 5GN9SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 16.8 lb-in [60 Hz]  19.4 lb-in [50 Hz]   - 166 [200 VAC, 50 Hz] 200 [60 Hz] $252.00
5IK40GN-SW2 / 5GN12.5SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 23 lb-in [60 Hz]  26 lb-in [50 Hz]   - 120 [200 VAC, 50 Hz] 144 [60 Hz] $252.00
5IK40GN-SW2 / 5GN15SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 28 lb-in [60 Hz]  31 lb-in [50 Hz]   - 100 [200 VAC, 50 Hz] 120 [60 Hz] $252.00
5IK40GN-SW2 / 5GN18SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 33 lb-in [60 Hz]  38 lb-in [50 Hz]   - 83 [200 VAC, 50 Hz] 100 [60 Hz] $252.00
5IK40GN-SW2 / 5GN25SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 41 lb-in [60 Hz]  48 lb-in [50 Hz]   - 60 [200 VAC, 50 Hz] 72 [60 Hz] $264.00
5IK40GN-SW2 / 5GN30SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 50 lb-in [60 Hz]  58 lb-in [50 Hz]   - 50 [200 VAC, 50 Hz] 60 [60 Hz] $264.00
5IK40GN-SW2 / 5GN36SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 60 lb-in [60 Hz]  69 lb-in [50 Hz]   - 41 [200 VAC, 50 Hz] 50 [60 Hz] $264.00
5IK40GN-SW2 / 5GN50SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 76 lb-in [60 Hz]  87 lb-in [50 Hz]   - 30 [200 VAC, 50 Hz] 36 [60 Hz] $277.00
5IK40GN-SW2 / 5GN60SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 88 lb-in   - 25 [200 VAC, 50 Hz] 30 [60 Hz] $277.00
5IK40GN-SW2 / 5GN75SA - 3.54 in - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 75 :1 - Imperial - 1/2 in. - Lead Wire - Not Equipped - 88 lb-in   - 20 [200 VAC, 50 Hz] 24 [60 Hz] $277.00
Unit of Measure
« 6 7 8 9 10