ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Actuator Frame Size |
Guide |
Max. Vertical Transportable Mass (lb.) |
Maximum Thrust Force (lbs) |
Web Price |
List Price |
---|---|---|---|---|---|---|---|
DRL28PA1-03D | - Compact Linear Actuator and Driver | - 1.1 in.sq. | - Not Equipped | - 6.6 | - 6.7 | Request Quote | - |
DRL28PA1G-03D | - Compact Linear Actuator and Driver | - 1.1 in.sq. | - Equipped | - 3.3 | - 6.7 | Request Quote | - |
DRL28PB1-03D | - Compact Linear Actuator and Driver | - 1.1 in.sq. | - Not Equipped | - 6.6 | - 6.7 | Request Quote | - |
DRL28PB1G-03D | - Compact Linear Actuator and Driver | - 1.1 in.sq. | - Equipped | - 3.3 | - 6.7 | Request Quote | - |
DRL42PA2-04D | - Compact Linear Actuator and Driver | - 1.65 in.sq. | - Not Equipped | - 22 | - 22 | Request Quote | - |
DRL42PA2G-04D | - Compact Linear Actuator and Driver | - 1.65 in.sq. | - Equipped | - 11 | - 22 | Request Quote | - |
DRL42PB2-04D | - Compact Linear Actuator and Driver | - 1.65 in.sq. | - Not Equipped | - 22 | - 22 | Request Quote | - |
DRL42PB2G-04D | - Compact Linear Actuator and Driver | - 1.65 in.sq. | - Equipped | - 11 | - 22 | Request Quote | - |
DRL60PA4-05D | - Compact Linear Actuator and Driver | - 2.36 in.sq. | - Not Equipped | - 66 | - 67 | Request Quote | - |
DRL60PA4G-05D | - Compact Linear Actuator and Driver | - 2.36 in.sq. | - Equipped | - 33 | - 67 | Request Quote | - |