Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
fblm_top.jpg
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

BXM230-GFH2 / GFH2G5 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote
BXM230-GFH2 / GFH2G10 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - - Not Equipped Request Quote
BXM230-GFH2 / GFH2G15 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote
BXM230-GFH2 / GFH2G20 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote
BXM230-GFH2 / GFH2G30 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote
BXM230-GFH2 / GFH2G50 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote
BXM230-GFH2 / GFH2G100 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped Request Quote
BXM230-GFH2 / GFH2G200 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - - Not Equipped Request Quote
BXM230M-GFH2 / GFH2G5 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - - Equipped Request Quote
BXM230M-GFH2 / GFH2G10 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - - Equipped Request Quote
BXM230M-GFH2 / GFH2G15 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Equipped Request Quote
BXM230M-GFH2 / GFH2G20 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - - Equipped Request Quote
BXM230M-GFH2 / GFH2G30 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Equipped Request Quote
BXM230M-GFH2 / GFH2G50 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Equipped Request Quote
BXM230M-GFH2 / GFH2G100 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - - Equipped Request Quote
BXM230M-GFH2 / GFH2G200 - Brushless DC Motor - 2.36 in. sq. - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - - Equipped Request Quote
BXM460-GFH2 / GFH4G5 - Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote
BXM460-GFH2 / GFH4G10 - Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 10 :1 - - Not Equipped Request Quote
BXM460-GFH2 / GFH4G15 - Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote
BXM460-GFH2 / GFH4G20 - Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote
BXM460-GFH2 / GFH4G30 - Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote
BXM460-GFH2 / GFH4G50 - Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote
BXM460-GFH2 / GFH4G100 - Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped Request Quote
BXM460-GFH2 / GFH4G200 - Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - - Not Equipped Request Quote
BXM460M-GFH2 / GFH4G5 - Brushless DC Motor - 3.15 in. sq. - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - - Equipped Request Quote
Unit of Measure
 1 2 3 4 5 »