---|---|---|---|---|---|---|---|---|---|
BXM230-GFH2 / GFH2G5 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
BXM230-GFH2 / GFH2G10 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - Not Equipped | Request Quote |
BXM230-GFH2 / GFH2G15 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
BXM230-GFH2 / GFH2G20 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - Not Equipped | Request Quote |
BXM230-GFH2 / GFH2G30 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
BXM230-GFH2 / GFH2G50 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
BXM230-GFH2 / GFH2G100 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
BXM230-GFH2 / GFH2G200 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - Not Equipped | Request Quote |
BXM230M-GFH2 / GFH2G5 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Equipped | Request Quote |
BXM230M-GFH2 / GFH2G10 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - Equipped | Request Quote |
BXM230M-GFH2 / GFH2G15 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Equipped | Request Quote |
BXM230M-GFH2 / GFH2G20 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - Equipped | Request Quote |
BXM230M-GFH2 / GFH2G30 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Equipped | Request Quote |
BXM230M-GFH2 / GFH2G50 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Equipped | Request Quote |
BXM230M-GFH2 / GFH2G100 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Equipped | Request Quote |
BXM230M-GFH2 / GFH2G200 | - Brushless DC Motor | - 2.36 in. sq. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - Equipped | Request Quote |
BXM460-GFH2 / GFH4G5 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
BXM460-GFH2 / GFH4G10 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - Not Equipped | Request Quote |
BXM460-GFH2 / GFH4G15 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
BXM460-GFH2 / GFH4G20 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - Not Equipped | Request Quote |
BXM460-GFH2 / GFH4G30 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
BXM460-GFH2 / GFH4G50 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
BXM460-GFH2 / GFH4G100 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
BXM460-GFH2 / GFH4G200 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - Not Equipped | Request Quote |
BXM460M-GFH2 / GFH4G5 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Equipped | Request Quote |