---|---|---|---|---|---|---|---|---|---|
BXM460M-GFH2 / GFH4G10 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - Equipped | Request Quote |
BXM460M-GFH2 / GFH4G15 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Equipped | Request Quote |
BXM460M-GFH2 / GFH4G20 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - Equipped | Request Quote |
BXM460M-GFH2 / GFH4G30 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Equipped | Request Quote |
BXM460M-GFH2 / GFH4G50 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Equipped | Request Quote |
BXM460M-GFH2 / GFH4G100 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Equipped | Request Quote |
BXM460M-GFH2 / GFH4G200 | - Brushless DC Motor | - 3.15 in. sq. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - Equipped | Request Quote |
BXM5120-GFH2 / GFH5G5 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
BXM5120M-GFH2 / GFH5G5 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Equipped | Request Quote |
BXM5120-GFH2 / GFH5G10 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - Not Equipped | Request Quote |
BXM5120M-GFH2 / GFH5G10 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - Equipped | Request Quote |
BXM5120-GFH2 / GFH5G15 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
BXM5120M-GFH2 / GFH5G15 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Equipped | Request Quote |
BXM5120-GFH2 / GFH5G20 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - Not Equipped | Request Quote |
BXM5120M-GFH2 / GFH5G20 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - Equipped | Request Quote |
BXM5120-GFH2 / GFH5G30 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
BXM5120M-GFH2 / GFH5G30 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Equipped | Request Quote |
BXM5120-GFH2 / GFH5G50 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
BXM5120M-GFH2 / GFH5G50 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Equipped | Request Quote |
BXM5120-GFH2 / GFH5G100 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
BXM5120M-GFH2 / GFH5G100 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Equipped | Request Quote |
BXM5120-GFH2 / GFH5G200 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - Not Equipped | Request Quote |
BXM5120M-GFH2 / GFH5G200 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - Equipped | Request Quote |
BXM6200-GH / 6GH5K | - Brushless DC Motor | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
BXM6200M-GH / 6GH5K | - Brushless DC Motor | - 4.09 in. sq. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Equipped | Request Quote |