---|---|---|---|---|---|---|---|---|---|
FBLM5120W-GFB / GFB5G15 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
FBLM5120W-GFB / GFB5G20 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - Not Equipped | Request Quote |
FBLM5120W-GFB / GFB5G30 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
FBLM5120W-GFB / GFB5G50 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
FBLM5120W-GFB / GFB5G100 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
FBLM5120W-GFB / GFB5G200 | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - Not Equipped | Request Quote |
FBLM5120W-A | - Brushless DC Motor | - 3.54 in. sq. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | Request Quote |
AXUM210-A | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | Request Quote |
AXUM425-A | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | Request Quote |
AXUM540-A | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | Request Quote |
AXUM590-A | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN3KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN3.6KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN5KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN6KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN7.5KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN9KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN12.5KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN15KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN18KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN25KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN30KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN36KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN50KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN60KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - Not Equipped | Request Quote |