ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Web Price |
---|---|---|---|---|---|---|---|---|---|
AXUM210-GN / 2GN75KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN90KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN100KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN120KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN150KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - | - Not Equipped | Request Quote |
AXUM210-GN / 2GN180KA | - Brushless DC Motor | - 2.36 in. sq. | - 10 W (1/75 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN3KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN3.6KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN5KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN6KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN7.5KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN9KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN12.5KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN15KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN18KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN25KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN30KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN36KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN50KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN60KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN75KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN90KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN100KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN120KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - Not Equipped | Request Quote |
AXUM425-GN / 4GN150KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - | - Not Equipped | Request Quote |