Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
fblm_top.jpg
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

AXUM425-GN / 4GN180KA - Brushless DC Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 180 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN3KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN3.6KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN5KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN6KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN7.5KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 7.5 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN9KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN12.5KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 12.5 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN15KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN18KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 18 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN25KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 25 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN30KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN36KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 36 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN50KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN60KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 60 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN75KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 75 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN90KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 90 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN100KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN120KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 120 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN150KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 150 :1 - - Not Equipped Request Quote
AXUM540-GN / 5GN180KA - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 180 :1 - - Not Equipped Request Quote
AXUM590-GU / 5GU3KA - Brushless DC Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote
AXUM590-GU / 5GU3.6KA - Brushless DC Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote
AXUM590-GU / 5GU5KA - Brushless DC Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote
AXUM590-GU / 5GU6KA - Brushless DC Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped Request Quote
Unit of Measure
« 6 7 8 9 10 »