Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
fblm_top.jpg
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

FBLM5120W-GFB / GFB5G15 - Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote
FBLM5120W-GFB / GFB5G20 - Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 20 :1 - - Not Equipped Request Quote
FBLM5120W-GFB / GFB5G30 - Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote
FBLM5120W-GFB / GFB5G50 - Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote
FBLM5120W-GFB / GFB5G100 - Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - - Not Equipped Request Quote
FBLM5120W-GFB / GFB5G200 - Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - - Not Equipped Request Quote
FBLM5120W-A - Brushless DC Motor - 3.54 in. sq. - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote
AXUM210-A - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote
AXUM425-A - Brushless DC Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote
AXUM540-A - Brushless DC Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote
AXUM590-A - Brushless DC Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - - Not Equipped Request Quote
AXUM210-GN / 2GN3KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN3.6KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 3.6 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN5KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN6KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN7.5KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 7.5 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN9KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN12.5KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 12.5 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN15KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN18KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 18 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN25KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 25 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN30KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN36KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 36 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN50KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - - Not Equipped Request Quote
AXUM210-GN / 2GN60KA - Brushless DC Motor - 2.36 in. sq. - 10 W (1/75 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 60 :1 - - Not Equipped Request Quote
Unit of Measure
 1 2 3 4 5 »