---|---|---|---|---|---|---|---|---|---|
AXUM425-GN / 4GN180KA | - Brushless DC Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN3KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN3.6KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN5KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN6KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN7.5KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN9KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN12.5KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN15KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN18KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN25KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN30KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN36KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN50KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN60KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN75KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN90KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN100KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN120KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN150KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - | - Not Equipped | Request Quote |
AXUM540-GN / 5GN180KA | - Brushless DC Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU3KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU3.6KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU5KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - Not Equipped | Request Quote |
AXUM590-GU / 5GU6KA | - Brushless DC Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 100-115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - | - Not Equipped | Request Quote |