ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
Item # |
Return Policy |
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
BHI62ET-9RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 9 :1 | - 22 mm | - Not Equipped | - 73 lb-in [60 Hz] 88 lb-in [50 Hz] | - 167 [50 Hz] 200 [60 Hz] | Request Quote | - |
BHI62ET-15RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - 22 mm | - Not Equipped | - 123 lb-in [60 Hz] 146 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote | - |
BHI62ET-18RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 18 :1 | - 22 mm | - Not Equipped | - 147 lb-in [60 Hz] 177 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote | - |
BHI62ET-30RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - 22 mm | - Not Equipped | - 240 lb-in [60 Hz] 290 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote | - |
BHI62ET-36RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 36 :1 | - 22 mm | - Not Equipped | - 290 lb-in [60 Hz] 310 lb-in [50 Hz] | - 42 [50 Hz] 50 [60 Hz] | Request Quote | - |
BHI62ET-60RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - 22 mm | - Not Equipped | - 380 lb-in | - 25 [50 Hz] 30 [60 Hz] | Request Quote | - |
BHI62ET-90RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 90 :1 | - 22 mm | - Not Equipped | - 450 lb-in | - 17 [50 Hz] 20 [60 Hz] | Request Quote | - |
BHI62ET-120RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - 22 mm | - Not Equipped | - 530 lb-in | - 15 | Request Quote | - |
BHI62ET-180RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 180 :1 | - 22 mm | - Not Equipped | - 530 lb-in | - 10 | Request Quote | - |
BHI62FT-6RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 6 :1 | - 22 mm | - Not Equipped | - 49 lb-in | - 300 | Request Quote | - |
BHI62FT-9RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 9 :1 | - 22 mm | - Not Equipped | - 73 lb-in | - 200 | Request Quote | - |
BHI62FT-15RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - 22 mm | - Not Equipped | - 123 lb-in | - 120 | Request Quote | - |
BHI62FT-18RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 18 :1 | - 22 mm | - Not Equipped | - 147 lb-in | - 100 | Request Quote | - |
BHI62FT-30RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - 22 mm | - Not Equipped | - 240 lb-in | - 60 | Request Quote | - |
BHI62FT-36RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 36 :1 | - 22 mm | - Not Equipped | - 290 lb-in | - 50 | Request Quote | - |
BHI62FT-60RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - 22 mm | - Not Equipped | - 380 lb-in | - 30 | Request Quote | - |
BHI62FT-90RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 90 :1 | - 22 mm | - Not Equipped | - 450 lb-in | - 20 | Request Quote | - |
BHI62FT-120RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - 22 mm | - Not Equipped | - 530 lb-in | - 15 | Request Quote | - |
BHI62FT-180RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 180 :1 | - 22 mm | - Not Equipped | - 530 lb-in | - 10 | Request Quote | - |
BHI62ET-6RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 6 :1 | - 25 mm | - Not Equipped | - 49 lb-in [60 Hz] 59 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote | - |
BHI62ET-9RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 9 :1 | - 25 mm | - Not Equipped | - 73 lb-in [60 Hz] 88 lb-in [50 Hz] | - 167 [50 Hz] 200 [60 Hz] | Request Quote | - |
BHI62ET-15RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - 25 mm | - Not Equipped | - 123 lb-in [60 Hz] 146 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote | - |
BHI62ET-18RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 18 :1 | - 25 mm | - Not Equipped | - 147 lb-in [60 Hz] 177 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote | - |
BHI62ET-30RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - 25 mm | - Not Equipped | - 240 lb-in [60 Hz] 290 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote | - |
BHI62ET-36RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 36 :1 | - 25 mm | - Not Equipped | - 290 lb-in [60 Hz] 310 lb-in [50 Hz] | - 42 [50 Hz] 50 [60 Hz] | Request Quote | - |