Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
bhi62

The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.

  • 200 W (1/4 HP)
  • 4.09 in. (104 mm)
  • Permissible Torque
    • Round Shaft = 210 oz-in (1.52 N·m)
    • Parallel Shaft Gear = 36 ~ 350 lb-in (4.1 ~ 40 N·m)
    • Right-Angle Gear = 48 ~ 530 lb-in (5.5 ~ 60 N·m)
  • Brake Motors Available
  • Cable or Terminal Box Types
Unit of Measure
 1 2 3 4 5 »  

Item #

Return Policy

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

CAD

BHI62ET-60RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - 25 mm - Not Equipped - 380 lb-in   - Request Quote -
BHI62ET-90RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 90 :1 - 25 mm - Not Equipped - 450 lb-in   - Request Quote -
BHI62ET-120RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - 25 mm - Not Equipped - 530 lb-in   - 15 [60 Hz] 12.5 [50 Hz] Request Quote -
BHI62ET-180RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - 25 mm - Not Equipped - 530 lb-in   - 10 [60 Hz] 8.3 [50 Hz] Request Quote -
BHI62FT-6RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - 25 mm - Not Equipped - 49 lb-in   - 300 Request Quote -
BHI62FT-9RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 9 :1 - 25 mm - Not Equipped - 73 lb-in   - 200 Request Quote -
BHI62FT-15RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - 25 mm - Not Equipped - 123 lb-in   - 120 Request Quote -
BHI62FT-18RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 18 :1 - 25 mm - Not Equipped - 147 lb-in   - 100 Request Quote -
BHI62FT-30RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - 25 mm - Not Equipped - 240 lb-in   - 60 Request Quote -
BHI62FT-36RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 36 :1 - 25 mm - Not Equipped - 290 lb-in   - 50 Request Quote -
BHI62FT-60RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - 25 mm - Not Equipped - 380 lb-in   - 30 Request Quote -
BHI62FT-90RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 90 :1 - 25 mm - Not Equipped - 450 lb-in   - 20 Request Quote -
BHI62FT-120RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - 25 mm - Not Equipped - 530 lb-in   - 15 Request Quote -
BHI62FT-180RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - 25 mm - Not Equipped - 530 lb-in   - 10 Request Quote -
BHI62ET-3 - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 3 :1 - 18 mm - Not Equipped - 30 lb-in [60 Hz]  36 lb-in [50 Hz]   - 500 [50 Hz] 600 [60 Hz] Request Quote -
BHI62ET-5 - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Not Equipped - 50 lb-in [60 Hz]  60 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote -
BHI62ET-7.5 - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Not Equipped - 76 lb-in [60 Hz]  91 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote -
BHI62ET-12.5 - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Not Equipped - 121 lb-in [60 Hz]  144 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote -
BHI62ET-25 - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Not Equipped - 240 lb-in [60 Hz]  280 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote -
BHI62ET-50 - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Not Equipped - 350 lb-in   - 30 [50 Hz] 36 [60 Hz] Request Quote -
BHI62ET-75 - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Not Equipped - 350 lb-in   - 20 [50 Hz] 24 [60 Hz] Request Quote -
BHI62ET-100 - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Not Equipped - 350 lb-in   - 15 [50 Hz] 18 [60 Hz] Request Quote -
BHI62ET-150 - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Not Equipped - 350 lb-in   - 10 [50 Hz] 12 [60 Hz] Request Quote -
BHI62ET-5RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - 25 mm - Not Equipped - 40 lb-in [60 Hz]  48 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote -
BHI62ET-7.5RH - This product cannot be cancelled or returned once the order has been processed. - 4.09 in - 200 W (1/4 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - 25 mm - Not Equipped - 61 lb-in [60 Hz]  73 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote -
Unit of Measure
 1 2 3 4 5 »