ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
Item # |
Return Policy |
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
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BHI62EMT-A | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - Equipped | - 11.25 lb-in [60 Hz] 13.125 lb-in [50 Hz] | - 1500 [60 Hz] 1250 [50 Hz] | Request Quote | - |
BHI62FMT-3.6 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3.6 :1 | - 18 mm | - Equipped | - 36 lb-in | - 500 | Request Quote | - |
BHI62FMT-6 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Equipped | - 61 lb-in | - 300 | Request Quote | - |
BHI62FMT-9 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Equipped | - 91 lb-in | - 200 | Request Quote | - |
BHI62FMT-15 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Equipped | - 145 lb-in | - 120 | Request Quote | - |
BHI62FMT-18 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Equipped | - 174 lb-in | - 100 | Request Quote | - |
BHI62FMT-30 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Equipped | - 290 lb-in | - 60 | Request Quote | - |
BHI62FMT-36 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Equipped | - 340 lb-in | - 50 | Request Quote | - |
BHI62FMT-60 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Equipped | - 350 lb-in | - 30 | Request Quote | - |
BHI62FMT-90 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Equipped | - 350 lb-in | - 20 | Request Quote | - |
BHI62FMT-120 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Equipped | - 350 lb-in | - 15 | Request Quote | - |
BHI62FMT-180 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Equipped | - 350 lb-in | - 10 | Request Quote | - |
BHI62FMT-A | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - Equipped | - 11.25 lb-in | - 1500 | Request Quote | - |
BHI62EMT-6RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 6 :1 | - 22 mm | - Equipped | - 49 lb-in [60 Hz] 59 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote | - |
BHI62EMT-9RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 9 :1 | - 22 mm | - Equipped | - 73 lb-in [60 Hz] 88 lb-in [50 Hz] | - 167 [50 Hz] 200 [60 Hz] | Request Quote | - |
BHI62EMT-15RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - 22 mm | - Equipped | - 123 lb-in [60 Hz] 146 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote | - |
BHI62EMT-18RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 18 :1 | - 22 mm | - Equipped | - 147 lb-in [60 Hz] 177 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote | - |
BHI62EMT-30RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - 22 mm | - Equipped | - 240 lb-in [60 Hz] 290 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote | - |
BHI62EMT-36RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 36 :1 | - 22 mm | - Equipped | - 290 lb-in [60 Hz] 310 lb-in [50 Hz] | - 42 [50 Hz] 50 [60 Hz] | Request Quote | - |
BHI62EMT-60RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - 22 mm | - Equipped | - 380 lb-in | - 25 [50 Hz] 30 [60 Hz] | Request Quote | - |
BHI62EMT-90RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 90 :1 | - 22 mm | - Equipped | - 450 lb-in | - 20 [60 Hz] 17 [50 Hz] | Request Quote | - |
BHI62EMT-120RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - 22 mm | - Equipped | - 530 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote | - |
BHI62EMT-180RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 180 :1 | - 22 mm | - Equipped | - 530 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote | - |
BHI62FMT-6RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 6 :1 | - 22 mm | - Equipped | - 49 lb-in | - 300 | Request Quote | - |
BHI62FMT-9RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 9 :1 | - 22 mm | - Equipped | - 73 lb-in | - 200 | Request Quote | - |