ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
Item # |
Return Policy |
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
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BHI62FMT-90RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 90 :1 | - 25 mm | - Equipped | - 450 lb-in | - 20 | Request Quote |
- ![]() |
BHI62FMT-120RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - 25 mm | - Equipped | - 530 lb-in | - 15 | Request Quote |
- ![]() |
BHI62FMT-180RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 180 :1 | - 25 mm | - Equipped | - 530 lb-in | - 10 | Request Quote |
- ![]() |
BHI62EMT-3 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 18 mm | - Equipped | - 30 lb-in [60 Hz] 36 lb-in [50 Hz] | - 500 [50 Hz] 600 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-5 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Equipped | - 50 lb-in [60 Hz] 60 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-7.5 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Equipped | - 76 lb-in [60 Hz] 91 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-12.5 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Equipped | - 121 lb-in [60 Hz] 144 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-25 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Equipped | - 240 lb-in [60 Hz] 280 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-50 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Equipped | - 350 lb-in | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-75 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Equipped | - 350 lb-in | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-100 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Equipped | - 350 lb-in | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-150 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Equipped | - 350 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-5RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - 25 mm | - Equipped | - 40 lb-in [60 Hz] 48 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-7.5RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - 25 mm | - Equipped | - 61 lb-in [60 Hz] 73 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-12.5RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - 25 mm | - Equipped | - 102 lb-in [60 Hz] 123 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-25RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - 25 mm | - Equipped | - 200 lb-in [60 Hz] 240 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-50RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 25 mm | - Equipped | - 350 lb-in | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-75RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 75 :1 | - 25 mm | - Equipped | - 410 lb-in | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-100RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 25 mm | - Equipped | - 480 lb-in | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-150RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 150 :1 | - 25 mm | - Equipped | - 530 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-5RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - 22 mm | - Equipped | - 40 lb-in [60 Hz] 48 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-7.5RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 7.5 :1 | - 22 mm | - Equipped | - 61 lb-in [60 Hz] 73 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-12.5RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 12.5 :1 | - 22 mm | - Equipped | - 102 lb-in [60 Hz] 123 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-25RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - 22 mm | - Equipped | - 200 lb-in [60 Hz] 240 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
- ![]() |
BHI62EMT-50RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - 22 mm | - Equipped | - 350 lb-in | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
- ![]() |