ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.
Item # |
Return Policy |
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
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BHI62EMT-75RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 75 :1 | - 22 mm | - Equipped | - 410 lb-in | - 20 [50 Hz] 24 [60 Hz] | Request Quote | - |
BHI62EMT-100RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - 22 mm | - Equipped | - 480 lb-in | - 15 [50 Hz] 18 [60 Hz] | Request Quote | - |
BHI62EMT-150RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft Gearhead | - 150 :1 | - 22 mm | - Equipped | - 530 lb-in | - 10 [50 Hz] 12 [60 Hz] | Request Quote | - |
BHI62FMT-3 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 3 :1 | - 18 mm | - Equipped | - 30 lb-in | - 600 | Request Quote | - |
BHI62FMT-5 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Equipped | - 50 lb-in | - 360 | Request Quote | - |
BHI62FMT-7.5 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Equipped | - 76 lb-in | - 240 | Request Quote | - |
BHI62FMT-12.5 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Equipped | - 121 lb-in | - 144 | Request Quote | - |
BHI62FMT-25 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Equipped | - 240 lb-in | - 72 | Request Quote | - |
BHI62FMT-50 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Equipped | - 350 lb-in | - 36 | Request Quote | - |
BHI62FMT-75 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Equipped | - 350 lb-in | - 24 | Request Quote | - |
BHI62FMT-100 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Equipped | - 350 lb-in | - 18 | Request Quote | - |
BHI62FMT-150 | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Equipped | - 350 lb-in | - 12 | Request Quote | - |
BHI62FMT-5RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - 25 mm | - Equipped | - 40 lb-in | - 360 | Request Quote | - |
BHI62FMT-7.5RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - 25 mm | - Equipped | - 61 lb-in | - 240 | Request Quote | - |
BHI62FMT-12.5RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - 25 mm | - Equipped | - 102 lb-in | - 144 | Request Quote | - |
BHI62FMT-25RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - 25 mm | - Equipped | - 200 lb-in | - 72 | Request Quote | - |
BHI62FMT-50RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - 25 mm | - Equipped | - 350 lb-in | - 36 | Request Quote | - |
BHI62FMT-75RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 75 :1 | - 25 mm | - Equipped | - 410 lb-in | - 24 | Request Quote | - |
BHI62FMT-100RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - 25 mm | - Equipped | - 480 lb-in | - 18 | Request Quote | - |
BHI62FMT-150RH | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft Gearhead | - 150 :1 | - 25 mm | - Equipped | - 530 lb-in | - 12 | Request Quote | - |
BHI62FMT-5RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - 22 mm | - Equipped | - 40 lb-in | - 360 | Request Quote | - |
BHI62FMT-7.5RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 7.5 :1 | - 22 mm | - Equipped | - 61 lb-in | - 240 | Request Quote | - |
BHI62FMT-12.5RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 12.5 :1 | - 22 mm | - Equipped | - 102 lb-in | - 144 | Request Quote | - |
BHI62FMT-25RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - 22 mm | - Equipped | - 200 lb-in | - 72 | Request Quote | - |
BHI62FMT-50RA | - This product cannot be cancelled or returned once the order has been processed. | - 4.09 in | - 200 W (1/4 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - 22 mm | - Equipped | - 350 lb-in | - 36 | Request Quote | - |