Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
EZS II Family
The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space Saving Design
  • Easy to Use
Unit of Measure
 1 2 3 4 5 »  

Item #

Drive Method

Power Supply

Electromagnetic Brake

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

List Price

EZS4D050M-K - Ball Screw - 24 VDC - Equipped - 33 lb - 15 lb - 16 lb - 19.69 in. Request Quote -
EZS4D055-K - Ball Screw - 24 VDC - Not Equipped - 33 lb - - 16 lb - 21.65 in. Request Quote -
EZS4D055M-K - Ball Screw - 24 VDC - Equipped - 33 lb - 15 lb - 16 lb - 21.65 in. Request Quote -
EZS4D060-K - Ball Screw - 24 VDC - Not Equipped - 33 lb - - 16 lb - 23.62 in. Request Quote -
EZS4D060M-K - Ball Screw - 24 VDC - Equipped - 33 lb - 15 lb - 16 lb - 23.62 in. Request Quote -
EZS4D065-K - Ball Screw - 24 VDC - Not Equipped - 33 lb - - 16 lb - 25.59 in. Request Quote -
EZS4D065M-K - Ball Screw - 24 VDC - Equipped - 33 lb - 15 lb - 16 lb - 25.59 in. Request Quote -
EZS4D070-K - Ball Screw - 24 VDC - Not Equipped - 33 lb - - 16 lb - 27.56 in. Request Quote -
EZS4D070M-K - Ball Screw - 24 VDC - Equipped - 33 lb - 15 lb - 16 lb - 27.56 in. Request Quote -
EZS4E005-K - Ball Screw - 24 VDC - Not Equipped - 66 lb - - 31 lb - 1.97 in. Request Quote -
EZS4E005M-K - Ball Screw - 24 VDC - Equipped - 66 lb - 31 lb - 31 lb - 1.97 in. Request Quote -
EZS4E010-K - Ball Screw - 24 VDC - Not Equipped - 66 lb - - 31 lb - 3.94 in. Request Quote -
EZS4E010M-K - Ball Screw - 24 VDC - Equipped - 66 lb - 31 lb - 31 lb - 3.94 in. Request Quote -
EZS4E015-K - Ball Screw - 24 VDC - Not Equipped - 66 lb - - 31 lb - 5.91 in. Request Quote -
EZS4E015M-K - Ball Screw - 24 VDC - Equipped - 66 lb - 31 lb - 31 lb - 5.91 in. Request Quote -
EZS4E020-K - Ball Screw - 24 VDC - Not Equipped - 66 lb - - 31 lb - 7.87 in. Request Quote -
EZS4E020M-K - Ball Screw - 24 VDC - Equipped - 66 lb - 31 lb - 31 lb - 7.87 in. Request Quote -
EZS4E025-K - Ball Screw - 24 VDC - Not Equipped - 66 lb - - 31 lb - 9.84 in. Request Quote -
EZS4E025M-K - Ball Screw - 24 VDC - Equipped - 66 lb - 31 lb - 31 lb - 9.84 in. Request Quote -
EZS4E030-K - Ball Screw - 24 VDC - Not Equipped - 66 lb - - 31 lb - 11.81 in. Request Quote -
EZS4E030M-K - Ball Screw - 24 VDC - Equipped - 66 lb - 31 lb - 31 lb - 11.81 in. Request Quote -
EZS4E035-K - Ball Screw - 24 VDC - Not Equipped - 66 lb - - 31 lb - 13.78 in. Request Quote -
EZS4E035M-K - Ball Screw - 24 VDC - Equipped - 66 lb - 31 lb - 31 lb - 13.78 in. Request Quote -
EZS4E040-K - Ball Screw - 24 VDC - Not Equipped - 66 lb - - 31 lb - 15.75 in. Request Quote -
EZS4E040M-K - Ball Screw - 24 VDC - Equipped - 66 lb - 31 lb - 31 lb - 15.75 in. Request Quote -
Unit of Measure
 1 2 3 4 5 »