ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS3D005-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 1.97 in. | Request Quote | - |
EZS3D005M-K | - Ball Screw | - 24 VDC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 1.97 in. | Request Quote | - |
EZS3D010-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 3.94 in. | Request Quote | - |
EZS3D010M-K | - Ball Screw | - 24 VDC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 3.94 in. | Request Quote | - |
EZS3D015-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 5.91 in. | Request Quote | - |
EZS3D015M-K | - Ball Screw | - 24 VDC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 5.91 in. | Request Quote | - |
EZS3D020-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 7.87 in. | Request Quote | - |
EZS3D020M-K | - Ball Screw | - 24 VDC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 7.87 in. | Request Quote | - |
EZS3D025-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 9.84 in. | Request Quote | - |
EZS3D025M-K | - Ball Screw | - 24 VDC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 9.84 in. | Request Quote | - |
EZS3D030-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 11.81 in. | Request Quote | - |
EZS3D030M-K | - Ball Screw | - 24 VDC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 11.81 in. | Request Quote | - |
EZS3D035-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 13.78 in. | Request Quote | - |
EZS3D035M-K | - Ball Screw | - 24 VDC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 13.78 in. | Request Quote | - |
EZS3D040-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 15.75 in. | Request Quote | - |
EZS3D040M-K | - Ball Screw | - 24 VDC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 15.75 in. | Request Quote | - |
EZS3D045-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 17.72 in. | Request Quote | - |
EZS3D045M-K | - Ball Screw | - 24 VDC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 17.72 in. | Request Quote | - |
EZS3D050-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 19.69 in. | Request Quote | - |
EZS3D050M-K | - Ball Screw | - 24 VDC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 19.69 in. | Request Quote | - |
EZS3D055-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 21.65 in. | Request Quote | - |
EZS3D055M-K | - Ball Screw | - 24 VDC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 21.65 in. | Request Quote | - |
EZS3D060-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 23.62 in. | Request Quote | - |
EZS3D060M-K | - Ball Screw | - 24 VDC | - Equipped | - 17 lb | - 7.7 lb | - 9.7 lb | - 23.62 in. | Request Quote | - |
EZS3D065-K | - Ball Screw | - 24 VDC | - Not Equipped | - 17 lb | - | - 9.7 lb | - 25.59 in. | Request Quote | - |