Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
EZS II Family
The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space Saving Design
  • Easy to Use
Unit of Measure
« 6 7 8 9 10 »  

Item #

Drive Method

Power Supply

Electromagnetic Brake

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

List Price

EZS3E045M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 19 lb - 17.72 in. Request Quote -
EZS3E050-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 33 lb - - 19 lb - 19.69 in. Request Quote -
EZS3E050M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 19 lb - 19.69 in. Request Quote -
EZS3E055-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 33 lb - - 19 lb - 21.65 in. Request Quote -
EZS3E055M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 19 lb - 21.65 in. Request Quote -
EZS3E060-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 33 lb - - 19 lb - 23.62 in. Request Quote -
EZS3E060M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 19 lb - 23.62 in. Request Quote -
EZS3E065-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 33 lb - - 19 lb - 25.59 in. Request Quote -
EZS3E065M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 19 lb - 25.59 in. Request Quote -
EZS3E070-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 33 lb - - 19 lb - 27.56 in. Request Quote -
EZS3E070M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 19 lb - 27.56 in. Request Quote -
EZS4D005-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 33 lb - - 16 lb - 1.97 in. Request Quote -
EZS4D005M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 16 lb - 1.97 in. Request Quote -
EZS4D010-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 33 lb - - 16 lb - 3.94 in. Request Quote -
EZS4D010M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 16 lb - 3.94 in. Request Quote -
EZS4D015-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 33 lb - - 16 lb - 5.91 in. Request Quote -
EZS4D015M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 16 lb - 5.91 in. Request Quote -
EZS4D020-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 33 lb - - 16 lb - 7.87 in. Request Quote -
EZS4D020M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 16 lb - 7.87 in. Request Quote -
EZS4D025-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 33 lb - - 16 lb - 9.84 in. Request Quote -
EZS4D025M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 16 lb - 9.84 in. Request Quote -
EZS4D030-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 33 lb - - 16 lb - 11.81 in. Request Quote -
EZS4D030M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 16 lb - 11.81 in. Request Quote -
EZS4D035-A - Ball Screw - Single-Phase 100-115 VAC - Not Equipped - 33 lb - - 16 lb - 13.78 in. Request Quote -
EZS4D035M-A - Ball Screw - Single-Phase 100-115 VAC - Equipped - 33 lb - 15 lb - 16 lb - 13.78 in. Request Quote -
Unit of Measure
« 6 7 8 9 10 »