ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS4D050M-K | - Ball Screw | - 24 VDC | - Equipped | - 33 lb | - 15 lb | - 16 lb | - 19.69 in. | Request Quote | - |
EZS4D055-K | - Ball Screw | - 24 VDC | - Not Equipped | - 33 lb | - | - 16 lb | - 21.65 in. | Request Quote | - |
EZS4D055M-K | - Ball Screw | - 24 VDC | - Equipped | - 33 lb | - 15 lb | - 16 lb | - 21.65 in. | Request Quote | - |
EZS4D060-K | - Ball Screw | - 24 VDC | - Not Equipped | - 33 lb | - | - 16 lb | - 23.62 in. | Request Quote | - |
EZS4D060M-K | - Ball Screw | - 24 VDC | - Equipped | - 33 lb | - 15 lb | - 16 lb | - 23.62 in. | Request Quote | - |
EZS4D065-K | - Ball Screw | - 24 VDC | - Not Equipped | - 33 lb | - | - 16 lb | - 25.59 in. | Request Quote | - |
EZS4D065M-K | - Ball Screw | - 24 VDC | - Equipped | - 33 lb | - 15 lb | - 16 lb | - 25.59 in. | Request Quote | - |
EZS4D070-K | - Ball Screw | - 24 VDC | - Not Equipped | - 33 lb | - | - 16 lb | - 27.56 in. | Request Quote | - |
EZS4D070M-K | - Ball Screw | - 24 VDC | - Equipped | - 33 lb | - 15 lb | - 16 lb | - 27.56 in. | Request Quote | - |
EZS4E005-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 1.97 in. | Request Quote | - |
EZS4E005M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 1.97 in. | Request Quote | - |
EZS4E010-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 3.94 in. | Request Quote | - |
EZS4E010M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 3.94 in. | Request Quote | - |
EZS4E015-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 5.91 in. | Request Quote | - |
EZS4E015M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 5.91 in. | Request Quote | - |
EZS4E020-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 7.87 in. | Request Quote | - |
EZS4E020M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 7.87 in. | Request Quote | - |
EZS4E025-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 9.84 in. | Request Quote | - |
EZS4E025M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 9.84 in. | Request Quote | - |
EZS4E030-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 11.81 in. | Request Quote | - |
EZS4E030M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 11.81 in. | Request Quote | - |
EZS4E035-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 13.78 in. | Request Quote | - |
EZS4E035M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 13.78 in. | Request Quote | - |
EZS4E040-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 15.75 in. | Request Quote | - |
EZS4E040M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 15.75 in. | Request Quote | - |