ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
EZS4E045-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 17.72 in. | Request Quote | - |
EZS4E045M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 17.72 in. | Request Quote | - |
EZS4E050-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 19.69 in. | Request Quote | - |
EZS4E050M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 19.69 in. | Request Quote | - |
EZS4E055-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 21.65 in. | Request Quote | - |
EZS4E055M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 21.65 in. | Request Quote | - |
EZS4E060-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 23.62 in. | Request Quote | - |
EZS4E060M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 23.62 in. | Request Quote | - |
EZS4E065-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 25.59 in. | Request Quote | - |
EZS4E065M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 25.59 in. | Request Quote | - |
EZS4E070-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 31 lb | - 27.56 in. | Request Quote | - |
EZS4E070M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 31 lb | - 31 lb | - 27.56 in. | Request Quote | - |
EZS6D005-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 45 lb | - 1.97 in. | Request Quote | - |
EZS6D005M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 1.97 in. | Request Quote | - |
EZS6D010-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 45 lb | - 3.94 in. | Request Quote | - |
EZS6D010M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 3.94 in. | Request Quote | - |
EZS6D015-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 45 lb | - 5.91 in. | Request Quote | - |
EZS6D015M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 5.91 in. | Request Quote | - |
EZS6D020-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 45 lb | - 7.87 in. | Request Quote | - |
EZS6D020M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 7.87 in. | Request Quote | - |
EZS6D025-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 45 lb | - 9.84 in. | Request Quote | - |
EZS6D025M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 9.84 in. | Request Quote | - |
EZS6D030-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 45 lb | - 11.81 in. | Request Quote | - |
EZS6D030M-K | - Ball Screw | - 24 VDC | - Equipped | - 66 lb | - 33 lb | - 45 lb | - 11.81 in. | Request Quote | - |
EZS6D035-K | - Ball Screw | - 24 VDC | - Not Equipped | - 66 lb | - | - 45 lb | - 13.78 in. | Request Quote | - |