ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Module Dimensions |
Power Supply |
Degree of Protection |
Air Flow Direction |
Max. Air Flow |
Max. Static Pressure |
List Price |
---|---|---|---|---|---|---|---|---|
FMA23CI-2H221 | - Cooling Module | - 8.23 in. (W) x 8.90 in. (H) | - Single-Phase 115 VAC | - IP55 | - Exhaust |
- 19.4 CFM [50 Hz] 21.5 CFM [60 Hz] |
- 0.213 inH2O [50 Hz] 0.225 inH2O [60 Hz] |
- |
FMA23CI-2H251 | - Cooling Module | - 8.23 in. (W) x 8.90 in. (H) | - Single-Phase 220/230 VAC | - IP55 | - Exhaust |
- 19.4 CFM [220/230 VAC, 50 Hz] 21.5 CFM [230 VAC, 60 Hz] |
- 0.205 inH2O [220 VAC, 50 Hz] 0.213 inH2O [230 VAC, 50 Hz] 0.225 inH2O [230 VAC, 60 Hz] |
- |
FMA23CI-2J221 | - Cooling Module | - 6.18 in. (W) x 6.69 in. (H) | - Single-Phase 115 VAC | - IP55 | - Exhaust |
- 13.1 CFM [50 Hz] 14.5 CFM [60 Hz] |
- 0.241 inH2O [50 Hz] 0.253 inH2O [60 Hz] |
- |
FMA23CI-2J251 | - Cooling Module | - 6.18 in. (W) x 6.69 in. (H) | - Single-Phase 220/230 VAC | - IP55 | - Exhaust |
- 13.1 CFM [220/230 VAC, 50 Hz] 14.5 CFM [230 VAC, 60 Hz] |
- 0.237 inH2O [220 VAC, 50 Hz] 0.241 inH2O [230 VAC, 50 Hz] 0.253 inH2O [230 VAC, 60 Hz] |
- |
FMA23CI-2K121 | - Cooling Module | - 5.08 in. (W) x 5.28 in. (H) | - Single-Phase 115 VAC | - IP55 | - Exhaust |
- 5.65 CFM [50 Hz] 7.06 CFM [60 Hz] |
- 0.165 inH2O [50 Hz] 0.221 inH2O [60 Hz] |
- |
FMA23CI-2K151 | - Cooling Module | - 5.08 in. (W) x 5.28 in. (H) | - Single-Phase 220/230 VAC | - IP55 | - Exhaust |
- 5.65 CFM [220/230 VAC, 50 Hz] 7.06 CFM [230 VAC, 60 Hz] |
- 0.165 inH2O [220/230 VAC, 50 Hz] 0.221 inH2O [230 VAC, 60 Hz] |
- |
FMB23CI-2H221 | - Cooling Module | - 8.23 in. (W) x 8.90 in. (H) | - Single-Phase 115 VAC | - IP55 | - Suction |
- 16.6 CFM [50 Hz] 18.4 CFM [60 Hz] |
- 0.149 inH2O [50 Hz] 0.165 inH2O [60 Hz] |
- |
FMB23CI-2H251 | - Cooling Module | - 8.23 in. (W) x 8.90 in. (H) | - Single-Phase 220/230 VAC | - IP55 | - Suction |
- 15.5 CFM [220 VAC, 50 Hz] 16.6 CFM [230 VAC, 50 Hz] 18.4 CFM [230 VAC, 60 Hz] |
- 0.136 inH2O [220 VAC, 50 Hz] 0.149 inH2O [230 VAC, 50 Hz] 0.165 inH2O [230 VAC, 60 Hz] |
- |
FMB23CI-2J221 | - Cooling Module | - 6.18 in. (W) x 6.69 in. (H) | - Single-Phase 115 VAC | - IP55 | - Suction |
- 11.3 CFM [50 Hz] 12.0 CFM [60 Hz] |
- 0.181 inH2O [50 Hz] 0.189 inH2O [60 Hz] |
- |
FMB23CI-2J251 | - Cooling Module | - 6.18 in. (W) x 6.69 in. (H) | - Single-Phase 220/230 VAC | - IP55 | - Suction |
- 10.6 CFM [220 VAC, 50 Hz] 11.3 CFM [230 VAC, 50 Hz] 12.0 CFM [230 VAC, 60 Hz] |
- 0.169 inH2O [220 VAC, 50 Hz] 0.181 inH2O [230 VAC, 50 Hz] 0.189 inH2O [230 VAC, 60 Hz] |
- |
FMB23CI-2K121 | - Cooling Module | - 5.08 in. (W) x 5.28 in. (H) | - Single-Phase 115 VAC | - IP55 | - Suction |
- 4.94 CFM [50 Hz] 6.0 CFM [60 Hz] |
- 0.124 inH2O [50 Hz] 0.169 inH2O [60 Hz] |
- |
FMB23CI-2K151 | - Cooling Module | - 5.08 in. (W) x 5.28 in. (H) | - Single-Phase 220/230 VAC | - IP55 | - Suction |
- 4.94 CFM [220/230 VAC, 50 Hz] 6.0 CFM [230 VAC, 60 Hz] |
- 0.112 inH2O [220 VAC, 50 Hz] 0.124 inH2O [230 VAC, 50 Hz] 0.169 inH2O [230 VAC, 60 Hz] |
- |
FMA23BI-2H221 | - Cooling Module | - 8.23 in. (W) x 8.90 in. (H) | - Single-Phase 115 VAC | - IP43 | - Exhaust |
- 42.7 CFM [50 Hz] 48.4 CFM [60 Hz] |
- 0.205 inH2O [50 Hz] 0.225 inH2O [60 Hz] |
- |
FMA23BI-2H251 | - Cooling Module | - 8.23 in. (W) x 8.90 in. (H) | - Single-Phase 220/230 VAC | - IP43 | - Exhaust |
- 41.7 CFM [220 VAC, 50 Hz] 42.7 CFM [230 VAC, 50 Hz] 48.4 CFM [230 VAC, 60 Hz] |
- 0.197 inH2O [220 VAC, 50 Hz] 0.205 inH2O [230 VAC, 50 Hz] 0.225 inH2O [230 VAC. 60 Hz] |
- |
FMA23BI-2J221 | - Cooling Module | - 6.18 in. (W) x 6.69 in. (H) | - Single-Phase 115 VAC | - IP43 | - Exhaust |
- 26.8 CFM [50 Hz] 29.3 CFM [60 Hz] |
- 0.233 inH2O [50 Hz] 0.245 inH2O [60 Hz] |
- |
FMA23BI-2J251 | - Cooling Module | - 6.18 in. (W) x 6.69 in. (H) | - Single-Phase 220/230 VAC | - IP43 | - Exhaust |
- 26.5 CFM [220 VAC, 50 Hz] 26.8 CFM [230 VAC, 50 Hz] 29.3 CFM [230 VAC, 60 Hz] |
- 0.225 inH2O [220 VAC, 50 Hz] 0.233 inH2O [230 VAC, 50 Hz] 0.245 inH2O [230 VAC, 60 Hz] |
- |
FMA23BI-2K121 | - Cooling Module | - 5.08 in. (W) x 5.28 in. (H) | - Single-Phase 115 VAC | - IP43 | - Exhaust |
- 12.0 CFM [50 Hz] 14.5 CFM [60 Hz] |
- 0.165 inH2O [50 Hz] 0.221 inH2O [60 Hz] |
- |
FMA23BI-2K151 | - Cooling Module | - 5.08 in. (W) x 5.28 in. (H) | - Single-Phase 220/230 VAC | - IP43 | - Exhaust |
- 11.6 CFM [220 VAC, 50 Hz] 12.0 CFM [230 VAC, 50 Hz] 14.5 CFM [230 VAC, 60 Hz] |
- 0.161 inH2O [220 VAC, 50 Hz] 0.165 inH2O [230 VAC, 50 Hz] 0.221 inH2O [230 VAC, 60 Hz] |
- |
FMB23BI-2H221 | - Cooling Module | - 8.23 in. (W) x 8.90 in. (H) | - Single-Phase 115 VAC | - IP43 | - Suction |
- 38.1 CFM [50 Hz] 44.1 CFM [60 Hz] |
- 0.165 inH2O [50 Hz] 0.185 inH2O [60 Hz] |
- |
FMB23BI-2H251 | - Cooling Module | - 8.23 in. (W) x 8.90 in. (H) | - Single-Phase 220/230 VAC | - IP43 | - Suction |
- 38.1 CFM [220/230 VAC, 50 Hz] 44.1 CFM [230 VAC, 60 Hz] |
- 0.161 inH2O [220 VAC, 50 Hz] 0.165 inH2O [230 VAC, 50 Hz] 0.185 inH2O [230 VAC, 60 Hz] |
- |
FMB23BI-2J221 | - Cooling Module | - 6.18 in. (W) x 6.69 in. (H) | - Single-Phase 115 VAC | - IP43 | - Suction |
- 25.1 CFM [50 Hz] 28.2 CFM [60 Hz] |
- 0.173 inH2O [50 Hz] 0.181 inH2O [60 Hz] |
- |
FMB23BI-2J251 | - Cooling Module | - 6.18 in. (W) x 6.69 in. (H) | - Single-Phase 220/230 VAC | - IP43 | - Suction |
- 24.7 CFM [220 VAC, 50 Hz] 25.1 CFM [230 VAC, 50 Hz] 28.2 CFM [230 VAC, 60 Hz] |
- 0.169 inH2O [220 VAC, 50 Hz] 0.173 inH2O [230 VAC, 50 Hz] 0.181 inH2O [230 VAC, 60 Hz] |
- |
FMB23BI-2K121 | - Cooling Module | - 5.08 in. (W) x 5.28 in. (H) | - Single-Phase 115 VAC | - IP43 | - Suction |
- 14.1 CFM [50 Hz] 17.3 CFM [60 Hz] |
- 0.132 inH2O [50 Hz] 0.177 inH2O [60 Hz] |
- |
FMB23BI-2K151 | - Cooling Module | - 5.08 in. (W) x 5.28 in. (H) | - Single-Phase 220/230 VAC | - IP43 | - Suction |
- 14.1 CFM [220/230 VAC, 50 Hz] 17.3 CFM [230 VAC, 60 Hz] |
- 0.132 inH2O [220/230 VAC, 50 Hz] 0.177 inH2O [230 VAC, 60 Hz] |
- |
FMZ23BI-D | - Filter Panel IP43 (8.23 in. x 8.90 in.) | - 8.23 in. (W) x 8.90 in. (H) | - | - IP43 | - | - | - | - |