Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
fm-img
The FM Series offers modular products combining a fan with peripherals. These modules help reduce equipment problems caused by ingress of dust or water, while saving installation and replacement costs.
  • AC Input
  • IP43 or IP55 Rated
  • Maximum airflow from 4.94 CFM to 48.4 CFM
  • RoHS Compliant
Unit of Measure
1 2 

Item #

Item Name

Module Dimensions

Power Supply

Degree of Protection

Air Flow Direction

Max. Air Flow

Max. Static Pressure

List Price

FMZ23BI-E - Filter Panel IP43 (6.18 in. x 6.69 in.) - 6.18 in. (W) x 6.69 in. (H)   - - IP43 - - - -
FMZ23BI-F - Filter Panel IP43 (5.08 x 5.28) - 5.08 in. (W) x 5.28 in. (H)   - - IP43 - - - -
FMZ23CI-D - Filter Panel IP55 (8.23 in. x 8.90 in.) - 8.23 in. (W) x 8.90 in. (H)   - - IP55 - - - -
FMZ23CI-E - Filter Panel IP55 (6.18 in. x 6.69 in.) - 6.18 in. (W) x 6.69 in. (H)   - - IP55 - - - -
FMZ23CI-F - Filter Panel IP55 (5.08 x 5.28) - 5.08 in. (W) x 5.28 in. (H)   - - IP55 - - - -
Unit of Measure
1 2