Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
  • 100 W (1/12 HP)
  • 3.54 in. (90 mm) Frame Size
  • Imperial or Metric Output Shafts available
  • Permissible Torque
    • Round Shaft = 80 ~ 97 oz-in (0.57 ~ 0.69 N·m)
    • Parallel Shaft Gear = 23 ~ 350 lb-in (2.6 ~ 40 N·m)
    • Right-Angle Gear = 26 ~ 610 lb-in (3 ~ 70 N·m)
  • Lead Wire, Terminal Box or Cable (brake motors only) Type
  • Brake Types Available
Unit of Measure
« 6 7 8 

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Orientation

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

5IK100VESMT2-GHR100 - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 25 mm - 390 lb-in [60 Hz]  420 lb-in [50 Hz]   - 15 [50 Hz] 18 [60 Hz] - 66000 oz-in² Request Quote
5IK100VESMT2-GHR120 - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 25 mm - 470 lb-in [60 Hz]  510 lb-in [50 Hz]   - 12.5 [50 Hz] 15 [60 Hz] - 93000 oz-in² Request Quote
5IK100VESMT2-GHR150 - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Hollow Shaft Gearhead - 150 :1 - - 25 mm - 550 lb-in [60 Hz]  600 lb-in [50 Hz]   - 10 [50 Hz] 12 [60 Hz] - 137000 oz-in² Request Quote
5IK100VESMT2-GHR200 - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Hollow Shaft Gearhead - 200 :1 - - 25 mm - 610 lb-in   - 7.5 [50 Hz] 9 [60 Hz] - 137000 oz-in² Request Quote
5IK100VESMT2-GHR240 - 3.54 in - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Hollow Shaft Gearhead - 240 :1 - - 25 mm - 610 lb-in   - 6.2 [50 Hz] 7.5 [60 Hz] - 137000 oz-in² Request Quote
Unit of Measure
« 6 7 8