ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Actuator Frame Size |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Lead |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
DRL42PB2G-04N | - 1.65 in. | - Equipped | - Not Equipped | - Equipped | - 11 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL60PA4-05G | - 2.36 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4-05MG | - 2.36 in. | - Not Equipped | - Equipped | - Not Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4-05NG | - 2.36 in. | - Not Equipped | - Not Equipped | - Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4-10G | - 2.36 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4G-05G | - 2.36 in. | - Equipped | - Not Equipped | - Not Equipped | - 33 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4G-05MG | - 2.36 in. | - Equipped | - Equipped | - Not Equipped | - 33 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4G-05NG | - 2.36 in. | - Equipped | - Not Equipped | - Equipped | - 33 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4-05 | - 2.36 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4-05M | - 2.36 in. | - Not Equipped | - Equipped | - Not Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4-05N | - 2.36 in. | - Not Equipped | - Not Equipped | - Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4-10 | - 2.36 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4G-05 | - 2.36 in. | - Equipped | - Not Equipped | - Not Equipped | - 33 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4G-05M | - 2.36 in. | - Equipped | - Equipped | - Not Equipped | - 33 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PA4G-05N | - 2.36 in. | - Equipped | - Not Equipped | - Equipped | - 33 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60MB4-05G | - 2.36 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60MB4-05MG | - 2.36 in. | - Not Equipped | - Equipped | - Not Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60MB4-05NG | - 2.36 in. | - Not Equipped | - Not Equipped | - Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60MB4G-05G | - 2.36 in. | - Equipped | - Not Equipped | - Not Equipped | - 33 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60MB4G-05MG | - 2.36 in. | - Equipped | - Equipped | - Not Equipped | - 33 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60MB4G-05NG | - 2.36 in. | - Equipped | - Not Equipped | - Equipped | - 33 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PB4-05G | - 2.36 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PB4-05MG | - 2.36 in. | - Not Equipped | - Equipped | - Not Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PB4-05NG | - 2.36 in. | - Not Equipped | - Not Equipped | - Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |
DRL60PB4-10G | - 2.36 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 66 lb | - 67 lb | - 67 lb | - 0.157 in. | Request Quote | - |