ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Actuator Frame Size |
Guide |
Electromagnetic Brake |
Adjusting Knob |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Lead |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|---|
DRL42MB2-04G | - 1.65 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42MB2-04MG | - 1.65 in. | - Not Equipped | - Equipped | - Not Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42MB2-04NG | - 1.65 in. | - Not Equipped | - Not Equipped | - Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42MB2G-04G | - 1.65 in. | - Equipped | - Not Equipped | - Not Equipped | - 11 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42MB2G-04MG | - 1.65 in. | - Equipped | - Equipped | - Not Equipped | - 11 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42MB2G-04NG | - 1.65 in. | - Equipped | - Not Equipped | - Equipped | - 11 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2-04G | - 1.65 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2-04MG | - 1.65 in. | - Not Equipped | - Equipped | - Not Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2-04NG | - 1.65 in. | - Not Equipped | - Not Equipped | - Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2-10G | - 1.65 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2G-04G | - 1.65 in. | - Equipped | - Not Equipped | - Not Equipped | - 11 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2G-04MG | - 1.65 in. | - Equipped | - Equipped | - Not Equipped | - 11 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2G-04NG | - 1.65 in. | - Equipped | - Not Equipped | - Equipped | - 11 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42MB2-04 | - 1.65 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42MB2-04M | - 1.65 in. | - Not Equipped | - Equipped | - Not Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42MB2-04N | - 1.65 in. | - Not Equipped | - Not Equipped | - Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42MB2G-04 | - 1.65 in. | - Equipped | - Not Equipped | - Not Equipped | - 11 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42MB2G-04M | - 1.65 in. | - Equipped | - Equipped | - Not Equipped | - 11 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42MB2G-04N | - 1.65 in. | - Equipped | - Not Equipped | - Equipped | - 11 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2-04 | - 1.65 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2-04M | - 1.65 in. | - Not Equipped | - Equipped | - Not Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2-04N | - 1.65 in. | - Not Equipped | - Not Equipped | - Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2-10 | - 1.65 in. | - Not Equipped | - Not Equipped | - Not Equipped | - 22 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2G-04 | - 1.65 in. | - Equipped | - Not Equipped | - Not Equipped | - 11 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |
DRL42PB2G-04M | - 1.65 in. | - Equipped | - Equipped | - Not Equipped | - 11 lb | - 22 lb | - 22 lb | - 0.079 in. | Request Quote | - |