Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
DRL_all_top.jpg
Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
Unit of Measure
1 2 3 4 5 

Item #

Actuator Frame Size

Guide

Electromagnetic Brake

Adjusting Knob

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Lead

Web Price

List Price

DRL42PB2G-04N - 1.65 in. - Equipped - Not Equipped - Equipped - 11 lb - 22 lb - 22 lb - 0.079 in. Request Quote -
DRL60PA4-05G - 2.36 in. - Not Equipped - Not Equipped - Not Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4-05MG - 2.36 in. - Not Equipped - Equipped - Not Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4-05NG - 2.36 in. - Not Equipped - Not Equipped - Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4-10G - 2.36 in. - Not Equipped - Not Equipped - Not Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4G-05G - 2.36 in. - Equipped - Not Equipped - Not Equipped - 33 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4G-05MG - 2.36 in. - Equipped - Equipped - Not Equipped - 33 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4G-05NG - 2.36 in. - Equipped - Not Equipped - Equipped - 33 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4-05 - 2.36 in. - Not Equipped - Not Equipped - Not Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4-05M - 2.36 in. - Not Equipped - Equipped - Not Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4-05N - 2.36 in. - Not Equipped - Not Equipped - Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4-10 - 2.36 in. - Not Equipped - Not Equipped - Not Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4G-05 - 2.36 in. - Equipped - Not Equipped - Not Equipped - 33 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4G-05M - 2.36 in. - Equipped - Equipped - Not Equipped - 33 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PA4G-05N - 2.36 in. - Equipped - Not Equipped - Equipped - 33 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60MB4-05G - 2.36 in. - Not Equipped - Not Equipped - Not Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60MB4-05MG - 2.36 in. - Not Equipped - Equipped - Not Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60MB4-05NG - 2.36 in. - Not Equipped - Not Equipped - Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60MB4G-05G - 2.36 in. - Equipped - Not Equipped - Not Equipped - 33 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60MB4G-05MG - 2.36 in. - Equipped - Equipped - Not Equipped - 33 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60MB4G-05NG - 2.36 in. - Equipped - Not Equipped - Equipped - 33 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PB4-05G - 2.36 in. - Not Equipped - Not Equipped - Not Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PB4-05MG - 2.36 in. - Not Equipped - Equipped - Not Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PB4-05NG - 2.36 in. - Not Equipped - Not Equipped - Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
DRL60PB4-10G - 2.36 in. - Not Equipped - Not Equipped - Not Equipped - 66 lb - 67 lb - 67 lb - 0.157 in. Request Quote -
Unit of Measure
1 2 3 4 5