ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4XE015ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4XE020ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4XE025ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4XE030ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4XE040ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4XE050ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4XE005ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4XE010ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4XE015ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4XE020ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4XE025ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4XE030ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4XE040ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4XE050ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4YD005ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4YD010ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4YD015ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4YD020ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4YD025ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4YD030ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4YD040ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4YD050ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4YD005ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4YD010ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4YD015ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 5.91 in. | Request Quote |
- ![]() |