ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4YE025ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4YE030ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4YE040ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4YE050ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4YE005ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4YE010ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4YE015ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4YE020ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4YE025ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4YE030ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4YE040ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4YE050ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - | - 31.47 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4YE005ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4YE010ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4YE015ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4YE020ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4YE025ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4YE030ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4YE040ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4YE050ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 31.47 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4YE005ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4YE010ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4YE015ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4YE020ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4YE025ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 9.84 in. | Request Quote |
- ![]() |