ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4YE030ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4YE040ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4YE050ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 31.47 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4LXD005ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4LXD010ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4LXD015ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4LXD020ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4LXD025ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4LXD030ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4LXD040ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4LXD050ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4LXE005ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4LXE010ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4LXE015ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4LXE020ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4LXE025ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4LXE030ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4LXE040ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4LXE050ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4LXD005ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4LXD010ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4LXD015ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4LXD020ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4LXD025ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4LXD030ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 11.81 in. | Request Quote |
- ![]() |