ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4LXD040ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 15.75 in. | Request Quote | - |
EASM4LXD050ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 19.69 in. | Request Quote | - |
EASM4LXE005ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 1.97 in. | Request Quote | - |
EASM4LXE010ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 3.94 in. | Request Quote | - |
EASM4LXE015ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 5.91 in. | Request Quote | - |
EASM4LXE020ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 7.87 in. | Request Quote | - |
EASM4LXE025ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 9.84 in. | Request Quote | - |
EASM4LXE030ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 11.81 in. | Request Quote | - |
EASM4LXE040ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 15.75 in. | Request Quote | - |
EASM4LXE050ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 19.69 in. | Request Quote | - |
EASM4LXD005ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 1.97 in. | Request Quote | - |
EASM4LXD010ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 3.94 in. | Request Quote | - |
EASM4LXD015ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 5.91 in. | Request Quote | - |
EASM4LXD020ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 7.87 in. | Request Quote | - |
EASM4LXD025ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 9.84 in. | Request Quote | - |
EASM4LXD030ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 11.81 in. | Request Quote | - |
EASM4LXD040ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 15.75 in. | Request Quote | - |
EASM4LXD050ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 19.69 in. | Request Quote | - |
EASM4LXE005ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 1.97 in. | Request Quote | - |
EASM4LXE010ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 3.94 in. | Request Quote | - |
EASM4LXE015ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 5.91 in. | Request Quote | - |
EASM4LXE020ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 7.87 in. | Request Quote | - |
EASM4LXE025ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 9.84 in. | Request Quote | - |
EASM4LXE030ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 11.81 in. | Request Quote | - |
EASM4LXE040ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 15.75 in. | Request Quote | - |