ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4LYE015ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4LYE020ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4LYE025ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4LYE030ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4LYE040ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4LYE050ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4RXD005ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4RXD010ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4RXD015ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4RXD020ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4RXD025ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4RXD030ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4RXD040ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4RXD050ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4RXE005ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4RXE010ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4RXE015ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4RXE020ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4RXE025ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4RXE030ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4RXE040ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4RXE050ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4RXD005ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4RXD010ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4RXD015ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 5.91 in. | Request Quote |
- ![]() |