ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4RXD020ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4RXD025ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4RXD030ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4RXD040ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4RXD050ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4RXE005ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4RXE010ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4RXE015ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4RXE020ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4RXE025ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4RXE030ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4RXE040ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4RXE050ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - 27.56 lb | - 28.1 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4RXD005ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4RXD010ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4RXD015ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4RXD020ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4RXD025ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4RXD030ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4RXD040ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4RXD050ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 33.07 lb | - | - 15.74 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4RXE005ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4RXE010ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4RXE015ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4RXE020ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 66.14 lb | - | - 28.1 lb | - 7.87 in. | Request Quote |
- ![]() |