ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4RYD050ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 33.07 lb | - 15.43 lb | - 15.74 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM4RYE005ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM4RYE010ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM4RYE015ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM4RYE020ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM4RYE025ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM4RYE030ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM4RYE040ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM4RYE050ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 66.14 lb | - 30.86 lb | - 28.1 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM6XD005ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM6XD010ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM6XD015ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM6XD020ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM6XD025ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM6XD030ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM6XD040ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM6XD050ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM6XD005ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM6XD010ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM6XD015ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM6XD020ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM6XD025ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM6XD030ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM6XD040ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM6XD050ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 19.69 in. | Request Quote |
- ![]() |