ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM6XD005ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM6XD010ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM6XD015ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM6XD020ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM6XD025ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM6XD030ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM6XD040ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM6XD050ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM6XD005ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM6XD010ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM6XD015ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM6XD020ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM6XD025ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM6XD030ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM6XD040ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM6XD050ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM6XE005ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 89.92 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM6XE010ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 89.92 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM6XE015ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 89.92 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM6XE020ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 89.92 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM6XE025ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 89.92 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM6XE030ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 89.92 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM6XE040ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 89.92 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM6XE050ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 89.92 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM6XE005ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 89.92 lb | - 1.97 in. | Request Quote |
- ![]() |