ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM6YD015ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 5.91 in. | Request Quote | - |
EASM6YD020ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 7.87 in. | Request Quote | - |
EASM6YD025ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 9.84 in. | Request Quote | - |
EASM6YD030ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 11.81 in. | Request Quote | - |
EASM6YD040ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 15.75 in. | Request Quote | - |
EASM6YD050ARAK | - Ball Screw | - DC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 19.69 in. | Request Quote | - |
EASM6YD005ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 1.97 in. | Request Quote | - |
EASM6YD010ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 3.94 in. | Request Quote | - |
EASM6YD015ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 5.91 in. | Request Quote | - |
EASM6YD020ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 7.87 in. | Request Quote | - |
EASM6YD025ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 9.84 in. | Request Quote | - |
EASM6YD030ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 11.81 in. | Request Quote | - |
EASM6YD040ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 15.75 in. | Request Quote | - |
EASM6YD050ARAC | - Ball Screw | - AC | - Not Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 19.69 in. | Request Quote | - |
EASM6YD005ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 1.97 in. | Request Quote | - |
EASM6YD010ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 3.94 in. | Request Quote | - |
EASM6YD015ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 5.91 in. | Request Quote | - |
EASM6YD020ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 7.87 in. | Request Quote | - |
EASM6YD025ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 9.84 in. | Request Quote | - |
EASM6YD030ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 11.81 in. | Request Quote | - |
EASM6YD040ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 15.75 in. | Request Quote | - |
EASM6YD050ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 19.69 in. | Request Quote | - |
EASM6YD005ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 1.97 in. | Request Quote | - |
EASM6YD010ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 3.94 in. | Request Quote | - |
EASM6YD015ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 5.91 in. | Request Quote | - |