ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM6YE025ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 89.92 lb | - 9.84 in. | Request Quote | - |
EASM6YE030ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 89.92 lb | - 11.81 in. | Request Quote | - |
EASM6YE040ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 89.92 lb | - 15.75 in. | Request Quote | - |
EASM6YE050ARMK | - Ball Screw | - DC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 89.92 lb | - 19.69 in. | Request Quote | - |
EASM6YE005ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 89.92 lb | - 1.97 in. | Request Quote | - |
EASM6YE010ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 89.92 lb | - 3.94 in. | Request Quote | - |
EASM6YE015ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 89.92 lb | - 5.91 in. | Request Quote | - |
EASM6YE020ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 89.92 lb | - 7.87 in. | Request Quote | - |
EASM6YE025ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 89.92 lb | - 9.84 in. | Request Quote | - |
EASM6YE030ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 89.92 lb | - 11.81 in. | Request Quote | - |
EASM6YE040ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 89.92 lb | - 15.75 in. | Request Quote | - |
EASM6YE050ARMC | - Ball Screw | - AC | - Equipped | - Straight Type | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 89.92 lb | - 19.69 in. | Request Quote | - |
EASM6LXD005ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 1.97 in. | Request Quote | - |
EASM6LXD010ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 3.94 in. | Request Quote | - |
EASM6LXD015ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 5.91 in. | Request Quote | - |
EASM6LXD020ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 7.87 in. | Request Quote | - |
EASM6LXD025ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 9.84 in. | Request Quote | - |
EASM6LXD030ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 11.81 in. | Request Quote | - |
EASM6LXD040ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 15.75 in. | Request Quote | - |
EASM6LXD050ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 19.69 in. | Request Quote | - |
EASM6LXE005ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 1.97 in. | Request Quote | - |
EASM6LXE010ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 3.94 in. | Request Quote | - |
EASM6LXE015ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 5.91 in. | Request Quote | - |
EASM6LXE020ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 7.87 in. | Request Quote | - |
EASM6LXE025ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Left Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 9.84 in. | Request Quote | - |