ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM6LYE005ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 1.97 in. | Request Quote | - |
EASM6LYE010ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 3.94 in. | Request Quote | - |
EASM6LYE015ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 5.91 in. | Request Quote | - |
EASM6LYE020ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 7.87 in. | Request Quote | - |
EASM6LYE025ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 9.84 in. | Request Quote | - |
EASM6LYE030ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 11.81 in. | Request Quote | - |
EASM6LYE040ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 15.75 in. | Request Quote | - |
EASM6LYE050ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 19.69 in. | Request Quote | - |
EASM6LYD005ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 1.97 in. | Request Quote | - |
EASM6LYD010ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 3.94 in. | Request Quote | - |
EASM6LYD015ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 5.91 in. | Request Quote | - |
EASM6LYD020ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 7.87 in. | Request Quote | - |
EASM6LYD025ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 9.84 in. | Request Quote | - |
EASM6LYD030ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 11.81 in. | Request Quote | - |
EASM6LYD040ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 15.75 in. | Request Quote | - |
EASM6LYD050ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 19.69 in. | Request Quote | - |
EASM6LYE005ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 1.97 in. | Request Quote | - |
EASM6LYE010ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 3.94 in. | Request Quote | - |
EASM6LYE015ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 5.91 in. | Request Quote | - |
EASM6LYE020ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 7.87 in. | Request Quote | - |
EASM6LYE025ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 9.84 in. | Request Quote | - |
EASM6LYE030ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 11.81 in. | Request Quote | - |
EASM6LYE040ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 15.75 in. | Request Quote | - |
EASM6LYE050ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 19.69 in. | Request Quote | - |
EASM6LYD005ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Left Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 1.97 in. | Request Quote | - |