ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM6RXE015ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM6RXE020ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM6RXE025ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM6RXE030ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM6RXE040ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM6RXE050ARAK | - Ball Screw | - DC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM6RXD005ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM6RXD010ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM6RXD015ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM6RXD020ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM6RXD025ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM6RXD030ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM6RXD040ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM6RXD050ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM6RXE005ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM6RXE010ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM6RXE015ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM6RXE020ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM6RXE025ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM6RXE030ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM6RXE040ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM6RXE050ARMK | - Ball Screw | - DC | - Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM6RXD005ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM6RXD010ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM6RXD015ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - X-axis Table | - 0.47 in. | - 66.14 lb | - | - 44.96 lb | - 5.91 in. | Request Quote |
- ![]() |