ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM6RYE040ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM6RYE050ARAC | - Ball Screw | - AC | - Not Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - | - 80.93 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM6RYD005ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM6RYD010ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM6RYD015ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM6RYD020ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM6RYD025ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM6RYD030ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM6RYD040ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM6RYD050ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.47 in. | - 66.14 lb | - 33.07 lb | - 44.96 lb | - 19.69 in. | Request Quote |
- ![]() |
EASM6RYE005ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 1.97 in. | Request Quote |
- ![]() |
EASM6RYE010ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 3.94 in. | Request Quote |
- ![]() |
EASM6RYE015ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 5.91 in. | Request Quote |
- ![]() |
EASM6RYE020ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 7.87 in. | Request Quote |
- ![]() |
EASM6RYE025ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 9.84 in. | Request Quote |
- ![]() |
EASM6RYE030ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 11.81 in. | Request Quote |
- ![]() |
EASM6RYE040ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 15.75 in. | Request Quote |
- ![]() |
EASM6RYE050ARMC | - Ball Screw | - AC | - Equipped | - Reversed Motor (Right Side) | - Y-axis Table | - 0.24 in. | - 132.28 lb | - 66.14 lb | - 80.93 lb | - 19.69 in. | Request Quote |
- ![]() |