Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Linear Slide
Linear Actuators / Linear Slides
Unit of Measure
« 6 7 8 9 10 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EASM4LYE005ARAK - Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 1.97 in. Request Quote -
EASM4LYE010ARAK - Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 3.94 in. Request Quote -
EASM4LYE015ARAK - Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 5.91 in. Request Quote -
EASM4LYE020ARAK - Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 7.87 in. Request Quote -
EASM4LYE025ARAK - Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 9.84 in. Request Quote -
EASM4LYE030ARAK - Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 11.81 in. Request Quote -
EASM4LYE040ARAK - Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 15.75 in. Request Quote -
EASM4LYE050ARAK - Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - - 28.1 lb - 19.69 in. Request Quote -
EASM4LYD005ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 1.97 in. Request Quote -
EASM4LYD010ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 3.94 in. Request Quote -
EASM4LYD015ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 5.91 in. Request Quote -
EASM4LYD020ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 7.87 in. Request Quote -
EASM4LYD025ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 9.84 in. Request Quote -
EASM4LYD030ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 11.81 in. Request Quote -
EASM4LYD040ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 15.75 in. Request Quote -
EASM4LYD050ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 19.69 in. Request Quote -
EASM4LYE005ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - 27.56 lb - 28.1 lb - 1.97 in. Request Quote -
EASM4LYE010ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - 27.56 lb - 28.1 lb - 3.94 in. Request Quote -
EASM4LYE015ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - 27.56 lb - 28.1 lb - 5.91 in. Request Quote -
EASM4LYE020ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - 27.56 lb - 28.1 lb - 7.87 in. Request Quote -
EASM4LYE025ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - 27.56 lb - 28.1 lb - 9.84 in. Request Quote -
EASM4LYE030ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - 27.56 lb - 28.1 lb - 11.81 in. Request Quote -
EASM4LYE040ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - 27.56 lb - 28.1 lb - 15.75 in. Request Quote -
EASM4LYE050ARMK - Ball Screw - DC - Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.24 in. - 66.14 lb - 27.56 lb - 28.1 lb - 19.69 in. Request Quote -
EASM4LYD005ARAC - Ball Screw - AC - Not Equipped - Reversed Motor (Left Side) - Y-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 1.97 in. Request Quote -
Unit of Measure
« 6 7 8 9 10 »