ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
Item # |
Impeller Diameter |
CAD |
Power Supply |
Current (A) |
Max. Air Flow |
Max. Static Pressure |
Web Price |
List Price |
Output Type |
|---|---|---|---|---|---|---|---|---|---|
| MBD8-24S | - 3.15 in. | - | - 24 VDC | - 0.70 | - 51.2 CFM | - 0.786 inH2O | Request Quote |
- $93.00 |
- Open-collector output |
| MBD8-48S | - 3.15 in. | - | - 48 VDC | - 0.50 | - 51.2 CFM | - 0.786 inH2O | Request Quote |
- $97.00 |
- Open-collector output |
| MBD10-24S | - 3.94 in. | - | - 24 VDC | - 1 | - 68.8 CFM | - 1.18 inH2O | Request Quote |
- $103.00 |
- Open-collector output |
| MBD10-48S | - 3.94 in. | - | - 48 VDC | - 0.70 | - 68.8 CFM | - 1.18 inH2O | Request Quote |
- $107.00 |
- Open-collector output |
| MBD8-48 | - 3.15 in. |
- |
- 48 VDC | - 0.50 | - 51.2 CFM | - 0.786 inH2O | Request Quote | - | - |
| T-MBD8-48-GA | - 3.15 in. |
- |
- 48 VDC | - 0.50 | - 51.2 CFM | - 0.786 inH2O | Request Quote | - | - |
| T-MBD8-48-FA | - 3.15 in. |
- |
- 48 VDC | - 0.50 | - 51.2 CFM | - 0.786 inH2O | Request Quote | - | - |
| MBD10-48 | - 3.94 in. |
- |
- 48 VDC | - 0.70 | - 68.8 CFM | - 1.18 inH2O | Request Quote | - | - |
| T-MBD10-48-GA | - 3.94 in. |
- |
- 48 VDC | - 0.70 | - 68.8 CFM | - 1.18 inH2O | Request Quote | - | - |
| T-MBD10-48-FA | - 3.94 in. |
- |
- 48 VDC | - 0.70 | - 68.8 CFM | - 1.18 inH2O | Request Quote | - | - |
| T-MBD8-24-GA | - 3.15 in. |
- |
- 24 VDC | - 0.70 | - 51.2 CFM | - 0.786 inH2O | $134.00 | - | - |
| T-MBD8-24A-GA | - 3.15 in. |
- |
- 24 VDC | - 0.70 | - 51.2 CFM | - 0.786 inH2O | $201.00 | - | - PhotoMOS relay output |
| T-MBD8-24-FA | - 3.15 in. |
- |
- 24 VDC | - 0.70 | - 51.2 CFM | - 0.786 inH2O | $143.00 | - | - |
| T-MBD8-24A-FA | - 3.15 in. |
- |
- 24 VDC | - 0.70 | - 51.2 CFM | - 0.786 inH2O | $210.00 | - | - PhotoMOS relay output |
| T-MBD10-24-GA | - 3.94 in. |
- |
- 24 VDC | - 1 | - 68.8 CFM | - 1.18 inH2O | $147.00 | - | - |
| T-MBD10-24A-GA | - 3.94 in. |
- |
- 24 VDC | - 1 | - 68.8 CFM | - 1.18 inH2O | $215.00 | - | - PhotoMOS relay output |
| T-MBD10-24-FA | - 3.94 in. |
- |
- 24 VDC | - 1 | - 68.8 CFM | - 1.18 inH2O | $158.00 | - | - |
| T-MBD10-24A-FA | - 3.94 in. |
- |
- 24 VDC | - 1 | - 68.8 CFM | - 1.18 inH2O | $226.00 | - | - PhotoMOS relay output |
| T-MBD12-24-GA | - 4.72 in. |
- |
- 24 VDC | - 1.50 | - 106 CFM | - 1.49 inH2O | $197.00 | - | - |
| T-MBD12-24-FA | - 4.72 in. |
- |
- 24 VDC | - 1.50 | - 106 CFM | - 1.49 inH2O | $209.00 | - | - |
| T-MBD12-24A-GA | - 4.72 in. |
- |
- 24 VDC | - 1.50 | - 106 CFM | - 1.49 inH2O | $264.00 | - | - PhotoMOS relay output |
| T-MBD12-24A-FA | - 4.72 in. |
- |
- 24 VDC | - 1.50 | - 106 CFM | - 1.49 inH2O | $277.00 | - | - PhotoMOS relay output |