ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Item # |
Return Policy |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MDS410-12 | - | - 1.65 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan Only | $28.00 |
MDS410-12L | - | - 1.65 in | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan Only | $31.00 |
MDS410-24 | - | - 1.65 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan Only | Request Quote |
MDS410-24L | - | - 1.65 in | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan Only | Request Quote |
MDS410M-5 | - | - 1.65 in | - 5 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 7500 | - 4.59 CFM | - 0.19 inH2O | - Fan Only | Request Quote |
MDS410-12H | - | - 1.65 in | - 12 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan Only | $34.00 |
MDS410-12LH | - | - 1.65 in | - 12 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan Only | $39.00 |
MDS410-24H | - | - 1.65 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan Only | Request Quote |
MDS410-24LH | - | - 1.65 in | - 24 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan Only | Request Quote |
MDS410M-5H | - | - 1.65 in | - 5 VDC | - None | - Connector | - S Type (Standard) | - Middle Speed | - 7500 | - 4.59 CFM | - 0.19 inH2O | - Fan Only | Request Quote |
T-MDS410-12-G | - | - 1.65 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan, Finger Guard, Mounting Screws | $32.00 |
T-MDS410-12HG | - | - 1.65 in | - 12 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan, Finger Guard, Mounting Screws | $39.00 |
T-MDS410-12L-G | - | - 1.65 in | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan, Finger Guard, Mounting Screws | $35.00 |
T-MDS410-12LHG | - | - 1.65 in | - 12 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan, Finger Guard, Mounting Screws | $44.00 |
T-MDS410-24-G | - | - 1.65 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MDS410-24HG | - | - 1.65 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MDS410-24L-G | - | - 1.65 in | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MDS410-24LHG | - | - 1.65 in | - 24 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 10000 | - 6.35 CFM | - 0.35 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MDS410M-5-G | - | - 1.65 in | - 5 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 7500 | - 4.59 CFM | - 0.19 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MDS410M-5HG | - | - 1.65 in | - 5 VDC | - None | - Connector | - S Type (Standard) | - Middle Speed | - 7500 | - 4.59 CFM | - 0.19 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
MDS510-12 | - | - 2.05 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 7000 | - 9.53 CFM | - 0.22 inH2O | - Fan Only | $29.00 |
MDS510-12L | - | - 2.05 in | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 7000 | - 9.53 CFM | - 0.22 inH2O | - Fan Only | $32.00 |
MDS510-24 | - | - 2.05 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 7000 | - 9.53 CFM | - 0.22 inH2O | - Fan Only | Request Quote |
MDS510-24L | - | - 2.05 in | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 7000 | - 9.53 CFM | - 0.22 inH2O | - Fan Only | Request Quote |
MDS510M-12 | - | - 2.05 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 5500 | - 7.06 CFM | - 0.13 inH2O | - Fan Only | $29.00 |