Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pcj_mds1751-24

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

Unit of Measure
 1 2 3 4 5 »  

Item #

Return Policy

Frame Size

Power Supply

Function

Connection Type

Type

Fan Speed Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

MDS510M-24 - - 2.05 in - 24 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM - 0.13 inH2O - Fan Only Request Quote
MDS510M-5 - - 2.05 in - 5 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM - 0.13 inH2O - Fan Only Request Quote
MDS510-12H - - 2.05 in - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan Only $35.00
MDS510-12LH - - 2.05 in - 12 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan Only $40.00
MDS510-24H - - 2.05 in - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan Only Request Quote
MDS510-24LH - - 2.05 in - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan Only Request Quote
MDS510M-5H - - 2.05 in - 5 VDC - None - Connector - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM - 0.13 inH2O - Fan Only Request Quote
T-MDS510-12-G - - 2.05 in - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan, Finger Guard, Mounting Screws $34.00
T-MDS510-12HG - - 2.05 in - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan, Finger Guard, Mounting Screws $41.00
T-MDS510-12L-G - - 2.05 in - 12 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan, Finger Guard, Mounting Screws $39.00
T-MDS510-12LHG - - 2.05 in - 12 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan, Finger Guard, Mounting Screws $46.00
T-MDS510-24-G - - 2.05 in - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
T-MDS510-24HG - - 2.05 in - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
T-MDS510-24L-G - - 2.05 in - 24 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
T-MDS510-24LHG - - 2.05 in - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
T-MDS510M-12-G - - 2.05 in - 12 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM - 0.13 inH2O - Fan, Finger Guard, Mounting Screws $34.00
T-MDS510M-24-G - - 2.05 in - 24 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM - 0.13 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
T-MDS510M-5-G - - 2.05 in - 5 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM - 0.13 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
T-MDS510M-5HG - - 2.05 in - 5 VDC - None - Connector - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM - 0.13 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
MD625B-12 - - 2.44 in - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 4000 - 17.7 CFM - 0.20 inH2O - Fan Only $30.00
MD625B-12L - - 2.44 in - 12 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 4000 - 17.7 CFM - 0.20 inH2O - Fan Only $33.00
MD625B-24 - This product cannot be cancelled or returned once the order has been processed. - 2.44 in - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 4000 - 17.7 CFM - 0.20 inH2O - Fan Only Request Quote
MD625B-24L - This product cannot be cancelled or returned once the order has been processed. - 2.44 in - 24 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 4000 - 17.7 CFM - 0.20 inH2O - Fan Only Request Quote
MD625BM-12 - - 2.44 in - 12 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 3000 - 13.10 CFM - 0.11 inH2O - Fan Only $30.00
MD625BM-24 - - 2.44 in - 24 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 3000 - 13.10 CFM - 0.11 inH2O - Fan Only $30.00
Unit of Measure
 1 2 3 4 5 »