ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Item # |
Return Policy |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
T-MDS1451-24HG | - | - 5.51 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan, Finger Guard, Mounting Screws | $102.00 |
T-MDS1451-24LHG | - | - 5.51 in | - 24 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan, Finger Guard, Mounting Screws | $108.00 |
T-MDS1451-48-G | - | - 5.51 in | - 48 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MDS1451-48HG | - | - 5.51 in | - 48 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MDS1451-48L-G | - | - 5.51 in | - 48 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MDS1451-48LHG | - | - 5.51 in | - 48 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
MDS1451-24S | - | - 5.51 in | - 24 VDC | - Pulse Sensor | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan Only | Request Quote |
MDS1451-48S | - | - 5.51 in | - 48 VDC | - Pulse Sensor | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan Only | Request Quote |
MDS1451-24SH | - | - 5.51 in | - 24 VDC | - Pulse Sensor | - Connector | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan Only | Request Quote |
MDS1451-48SH | - | - 5.51 in | - 48 VDC | - Pulse Sensor | - Connector | - S Type (Standard) | - Standard Speed | - 3150 | - 205 CFM | - 0.52 inH2O | - Fan Only | Request Quote |
MDS1751-24H | - | - 6.77 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3200 | - 212 CFM | - 0.55 inH2O | - Fan Only | Request Quote |
T-MDS1751-24-G | - | - 6.77 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3200 | - 212 CFM | - 0.55 inH2O | - Fan, Finger Guard, Mounting Screws | $124.00 |
T-MDS1751-24HG | - | - 6.77 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3200 | - 212 CFM | - 0.55 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MDS1751H-24-G | - | - 6.77 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - High Speed | - 4800 | - 349 CFM | - 1.24 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MDS1751FH-24G | - | - 6.77 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - High Speed | - 4800 | - 349 CFM | - 1.24 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
MDS1751-24S | - | - 6.77 in | - 24 VDC | - Pulse Sensor | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3200 | - 212 CFM | - 0.55 inH2O | - | Request Quote |
MDS1751-24SH | - | - 6.77 in | - 24 VDC | - Pulse Sensor | - Connector | - S Type (Standard) | - Standard Speed | - 3200 | - 212 CFM | - 0.55 inH2O | - | Request Quote |
MDA1751-24 | - | - 6.77 in | - 24 VDC | - Low Speed Alarm - Electronic | - Lead Wire | - A Type (with Alarm) | - | - 3200 | - 212 CFM | - 0.55 inH2O | - | Request Quote |