Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
pcj_mds1751-24

These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

Unit of Measure
 1 2 3 4 5 »  

Item #

Return Policy

Frame Size

Power Supply

Function

Connection Type

Type

Fan Speed Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

MDS410-12 - - 1.65 in - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan Only $28.00
MDS410-12L - - 1.65 in - 12 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan Only $31.00
MDS410-24 - - 1.65 in - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan Only Request Quote
MDS410-24L - - 1.65 in - 24 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan Only Request Quote
MDS410M-5 - - 1.65 in - 5 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 7500 - 4.59 CFM - 0.19 inH2O - Fan Only Request Quote
MDS410-12H - - 1.65 in - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan Only $34.00
MDS410-12LH - - 1.65 in - 12 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan Only $39.00
MDS410-24H - - 1.65 in - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan Only Request Quote
MDS410-24LH - - 1.65 in - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan Only Request Quote
MDS410M-5H - - 1.65 in - 5 VDC - None - Connector - S Type (Standard) - Middle Speed - 7500 - 4.59 CFM - 0.19 inH2O - Fan Only Request Quote
T-MDS410-12-G - - 1.65 in - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan, Finger Guard, Mounting Screws $32.00
T-MDS410-12HG - - 1.65 in - 12 VDC - None - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan, Finger Guard, Mounting Screws $39.00
T-MDS410-12L-G - - 1.65 in - 12 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan, Finger Guard, Mounting Screws $35.00
T-MDS410-12LHG - - 1.65 in - 12 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan, Finger Guard, Mounting Screws $44.00
T-MDS410-24-G - - 1.65 in - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
T-MDS410-24HG - - 1.65 in - 24 VDC - None - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
T-MDS410-24L-G - - 1.65 in - 24 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
T-MDS410-24LHG - - 1.65 in - 24 VDC - Stall Alarm - Electronic - Connector - S Type (Standard) - Standard Speed - 10000 - 6.35 CFM - 0.35 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
T-MDS410M-5-G - - 1.65 in - 5 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 7500 - 4.59 CFM - 0.19 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
T-MDS410M-5HG - - 1.65 in - 5 VDC - None - Connector - S Type (Standard) - Middle Speed - 7500 - 4.59 CFM - 0.19 inH2O - Fan, Finger Guard, Mounting Screws Request Quote
MDS510-12 - - 2.05 in - 12 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan Only $29.00
MDS510-12L - - 2.05 in - 12 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan Only $32.00
MDS510-24 - - 2.05 in - 24 VDC - None - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan Only Request Quote
MDS510-24L - - 2.05 in - 24 VDC - Stall Alarm - Electronic - Lead Wire - S Type (Standard) - Standard Speed - 7000 - 9.53 CFM - 0.22 inH2O - Fan Only Request Quote
MDS510M-12 - - 2.05 in - 12 VDC - None - Lead Wire - S Type (Standard) - Middle Speed - 5500 - 7.06 CFM - 0.13 inH2O - Fan Only $29.00
Unit of Measure
 1 2 3 4 5 »