ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Item # |
Return Policy |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MD625B-12H | - | - 2.44 in | - 12 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan Only | $37.00 |
MD625B-12LH | - | - 2.44 in | - 12 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan Only | $42.00 |
MD625B-24H | - This product cannot be cancelled or returned once the order has been processed. | - 2.44 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan Only | Request Quote |
MD625B-24LH | - This product cannot be cancelled or returned once the order has been processed. | - 2.44 in | - 24 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan Only | Request Quote |
T-MD625B-12-G | - | - 2.44 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $35.00 |
T-MD625B-12HG | - | - 2.44 in | - 12 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $43.00 |
T-MD625B-12L-G | - | - 2.44 in | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $39.00 |
T-MD625B-12LHG | - | - 2.44 in | - 12 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $47.00 |
T-MD625B-24-G | - This product cannot be cancelled or returned once the order has been processed. | - 2.44 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MD625B-24HG | - This product cannot be cancelled or returned once the order has been processed. | - 2.44 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MD625B-24L-G | - This product cannot be cancelled or returned once the order has been processed. | - 2.44 in | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MD625B-24LHG | - This product cannot be cancelled or returned once the order has been processed. | - 2.44 in | - 24 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
T-MD625BM-12-G | - | - 2.44 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 3000 | - 13.10 CFM | - 0.11 inH2O | - Fan, Finger Guard, Mounting Screws | $35.00 |
T-MD625BM-24-G | - | - 2.44 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 3000 | - 13.10 CFM | - 0.11 inH2O | - Fan, Finger Guard, Mounting Screws | $35.00 |
T-MDS625H-24-G | - | - 2.36 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - High Speed | - 7600 | - 37.40 CFM | - 0.62 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
MD625B-12S | - | - 2.44 in | - 12 VDC | - Pulse Sensor | - Lead Wire | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan Only | $34.00 |
MD625B-24S | - This product cannot be cancelled or returned once the order has been processed. | - 2.44 in | - 24 VDC | - Pulse Sensor | - Lead Wire | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan Only | Request Quote |
MD625B-12SH | - | - 2.44 in | - 12 VDC | - Pulse Sensor | - Connector | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan Only | $43.00 |
MD625B-24SH | - This product cannot be cancelled or returned once the order has been processed. | - 2.44 in | - 24 VDC | - Pulse Sensor | - Connector | - S Type (Standard) | - Standard Speed | - 4000 | - 17.7 CFM | - 0.20 inH2O | - Fan Only | Request Quote |
MD825B-12 | - | - 3.15 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan Only | $30.00 |
MD825B-12L | - | - 3.15 in | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan Only | $33.00 |
MD825B-24 | - This product cannot be cancelled or returned once the order has been processed. | - 3.15 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan Only | $28.00 |
MD825B-24L | - This product cannot be cancelled or returned once the order has been processed. | - 3.15 in | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan Only | $31.00 |
MD825BL-12 | - | - 3.15 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Low Speed | - 2100 | - 19.40 CFM | - 0.06 inH2O | - Fan Only | $30.00 |
MD825BM-12 | - | - 3.15 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 2850 | - 25.80 CFM | - 0.12 inH2O | - Fan Only | $30.00 |