ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.
Item # |
Return Policy |
Frame Size |
Power Supply |
Function |
Connection Type |
Type |
Fan Speed Type |
Speed (r/min) |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MD825BM-24 | - | - 3.15 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 2850 | - 25.80 CFM | - 0.12 inH2O | - Fan Only | $30.00 |
MD825B-12H | - | - 3.15 in | - 12 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan Only | $37.00 |
MD825B-12LH | - | - 3.15 in | - 12 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan Only | $42.00 |
MD825B-24H | - This product cannot be cancelled or returned once the order has been processed. | - 3.15 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan Only | $34.00 |
MD825B-24LH | - This product cannot be cancelled or returned once the order has been processed. | - 3.15 in | - 24 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan Only | $39.00 |
T-MD825B-12-G | - | - 3.15 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $36.00 |
T-MD825B-12HG | - | - 3.15 in | - 12 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $44.00 |
T-MD825B-12L-G | - | - 3.15 in | - 12 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $40.00 |
T-MD825B-12LHG | - | - 3.15 in | - 12 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $48.00 |
T-MD825B-24-G | - This product cannot be cancelled or returned once the order has been processed. | - 3.15 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $33.00 |
T-MD825B-24HG | - This product cannot be cancelled or returned once the order has been processed. | - 3.15 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $40.00 |
T-MD825B-24L-G | - This product cannot be cancelled or returned once the order has been processed. | - 3.15 in | - 24 VDC | - Stall Alarm - Electronic | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $36.00 |
T-MD825B-24LHG | - This product cannot be cancelled or returned once the order has been processed. | - 3.15 in | - 24 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan, Finger Guard, Mounting Screws | $44.00 |
T-MD825BL-12-G | - | - 3.15 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Low Speed | - 2100 | - 19.40 CFM | - 0.06 inH2O | - Fan, Finger Guard, Mounting Screws | $36.00 |
T-MD825BM-12-G | - | - 3.15 in | - 12 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 2850 | - 25.80 CFM | - 0.12 inH2O | - Fan, Finger Guard, Mounting Screws | $36.00 |
T-MD825BM-24-G | - | - 3.15 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - Middle Speed | - 2850 | - 25.80 CFM | - 0.12 inH2O | - Fan, Finger Guard, Mounting Screws | $36.00 |
T-MDS825H-24-G | - | - 3.15 in | - 24 VDC | - None | - Lead Wire | - S Type (Standard) | - High Speed | - 4500 | - 53 CFM | - 0.32 inH2O | - Fan, Finger Guard, Mounting Screws | Request Quote |
MD825B-12S | - | - 3.15 in | - 12 VDC | - Pulse Sensor | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan Only | $35.00 |
MD825B-24S | - This product cannot be cancelled or returned once the order has been processed. | - 3.15 in | - 24 VDC | - Pulse Sensor | - Lead Wire | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan Only | $33.00 |
MD825B-12SH | - | - 3.15 in | - 12 VDC | - Pulse Sensor | - Connector | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan Only | $44.00 |
MD825B-24SH | - This product cannot be cancelled or returned once the order has been processed. | - 3.15 in | - 24 VDC | - Pulse Sensor | - Connector | - S Type (Standard) | - Standard Speed | - 3800 | - 35.30 CFM | - 0.20 inH2O | - Fan Only | $41.00 |
MD925A-12H | - | - 3.62 in | - 12 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan Only | $40.00 |
MD925A-12LH | - | - 3.62 in | - 12 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan Only | $44.00 |
MD925A-24H | - This product cannot be cancelled or returned once the order has been processed. | - 3.62 in | - 24 VDC | - None | - Connector | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan Only | $36.00 |
MD925A-24LH | - This product cannot be cancelled or returned once the order has been processed. | - 3.62 in | - 24 VDC | - Stall Alarm - Electronic | - Connector | - S Type (Standard) | - Standard Speed | - 3400 | - 45.90 CFM | - 0.20 inH2O | - Fan Only | $41.00 |